Knob Latch - Maximum Grip: 14.5 mm | 0.571 in ; Handle Type: Wing Knob ; Finish - Powder Coat

Item code: 468272 1700 In stock - Delivery conditions may apply, visit our FAQs

Specifications

Specifications

Imperial
Metric
Cam Material Die Cast Zinc Alloy
Colour Natural
Finish Powder Coat
Full Material Die Cast Zinc Alloy
Handle Material Die Cast Zinc Alloy
See all specs and customise

Pricing and options

Standard pack: 50

Order any quantity

SKU price information
Quantity Unit price
1 - 49 R 313,63
50 - 499 R 201,48
500 - 999 R 191,41
1000 + R 181,33
Standard pack: 50

Order any quantity

Total price:

R 313,63

1 x R 313,63

Need a quote? For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.co.za. And we will respond within 2 working days

Specifications

Imperial
Metric
SKU attributes
Cam Material Die Cast Zinc Alloy
Colour Natural
Finish Powder Coat
Full Material Die Cast Zinc Alloy
Handle Material Die Cast Zinc Alloy
Handle Type Wing Knob
Latch Material Die Cast Zinc Alloy
Material Die Cast Zinc Alloy
Maximum Grip 14.5 mm
Mounting Hole Length 20.1 mm
Mounting Hole Width 20.1 mm
Mounting Hole Dimensions 20.1 mm | 0.791 in

Useful Information


Related products

Dust Cap - Base Outside Diameter - 36.0 mm | 1.417 in ; ...
Dust Cap - Base Outside Diameter - 36.0 mm | 1.417 in ; Material - PU
Dust Cap - Base Outside Diameter - 36.0 mm | 1.417 in ; Material - PU