This range of Pull-Tight Seals features smooth straps and metal locking jaws, providing clear tamper-evidence across various applications. The range includes JawLock (Mini and Maxi versions), SegureLock, TeraLock and SmoothLock.
Material: , Polypropylene, PP Colour: Orange, Blue, Red, White, Green, Yellow, Black Series Code: SRH0038, SRH0036, SRJawLock, SRTeraLock
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | C | Removability | A | Colour | B | Pull Strength | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 3,3468 - R 5,1004 | Request the lead time here |
1.181 in
30.0 mm
|
Tear-Off
|
11.811 in
300.0 mm
|
Red
|
2.657 in
67.5 mm
|
35.0 kg-f
|
Maxi JawLock
|
||
| R 2,789 - R 4,2942 | Request the lead time here |
1.102 in
28.0 mm
|
Non Tear-Off
|
9.843 in
250.0 mm
|
White
|
1.575 in
40.0 mm
|
14.0 kg-f
|
JawLock
|
||
| R 3,3468 - R 5,1004 | Request the lead time here |
1.181 in
30.0 mm
|
Tear-Off
|
11.811 in
300.0 mm
|
Yellow
|
2.657 in
67.5 mm
|
35.0 kg-f
|
Maxi JawLock
|
||
| R 3,3468 - R 5,1004 | Request the lead time here |
1.181 in
30.0 mm
|
Tear-Off
|
11.811 in
300.0 mm
|
Blue
|
2.657 in
67.5 mm
|
35.0 kg-f
|
Maxi JawLock
|
||
| R 3,1508 - R 4,8678 | Request the lead time here |
0.906 in
23.0 mm
|
Non Tear-Off
|
11.811 in
300.0 mm
|
Green
|
1.969 in
50.0 mm
|
25.0 kg-f
|
SegurLock
|
||
| R 1,99 - R 3,8136 | Request the lead time here |
0.709 in
18.0 mm
|
Non Tear-Off
|
9.843 in
250.0 mm
|
Yellow
|
1.181 in
30.0 mm
|
12.0 kg-f
|
Mini JawLock
|
||
| R 3,0152 - R 4,6508 | Request the lead time here |
0.906 in
23.0 mm
|
Tear-Off
|
7.874 in
200.0 mm
|
White
|
2.756 in
70.0 mm
|
20.0 kg-f
|
SegurLock
|
||
| R 3,7991 - R 5,8135 | Request the lead time here |
1.181 in
30.0 mm
|
Tear-Off
|
15.748 in
400.0 mm
|
Orange
|
2.657 in
67.5 mm
|
35.0 kg-f
|
Maxi JawLock
|
||
| Request the lead time here |
1.181 in
30.0 mm
|
Tear-Off
|
15.748 in
400.0 mm
|
Red
|
2.657 in
67.5 mm
|
35.0 kg-f
|
Maxi JawLock
|
|||
| R 3,3333 - R 5,1486 | Request the lead time here |
0.906 in
23.0 mm
|
Non Tear-Off
|
15.748 in
400.0 mm
|
Green
|
1.969 in
50.0 mm
|
45.0 kg-f
|
TeraLock
|
||
| R 3,0152 - R 4,6508 | Request the lead time here |
0.906 in
23.0 mm
|
Tear-Off
|
7.874 in
200.0 mm
|
Red
|
2.756 in
70.0 mm
|
20.0 kg-f
|
SegurLock
|
||
| R 3,2112 - R 4,9298 | Request the lead time here |
1.181 in
30.0 mm
|
Tear-Off
|
7.874 in
200.0 mm
|
Blue
|
2.657 in
67.5 mm
|
25.0 kg-f
|
SmoothLock
|
||
| R 2,6835 - R 4,1702 | Request the lead time here |
0.709 in
18.0 mm
|
Non Tear-Off
|
11.811 in
300.0 mm
|
White
|
1.181 in
30.0 mm
|
12.0 kg-f
|
Mini JawLock
|
||
| R 1,7789 - R 3,3796 | Request the lead time here |
0.709 in
18.0 mm
|
Non Tear-Off
|
7.874 in
200.0 mm
|
Orange
|
1.181 in
30.0 mm
|
12.0 kg-f
|
Mini JawLock
|
||
| R 3,9951 - R 6,139 | Request the lead time here |
1.181 in
30.0 mm
|
Tear-Off
|
19.685 in
500.0 mm
|
Yellow
|
2.657 in
67.5 mm
|
35.0 kg-f
|
Maxi JawLock
|
||
| R 3,9951 - R 6,139 | Request the lead time here |
1.181 in
30.0 mm
|
Tear-Off
|
19.685 in
500.0 mm
|
Red
|
2.657 in
67.5 mm
|
35.0 kg-f
|
Maxi JawLock
|
||
| R 3,7087 - R 5,736 | Request the lead time here |
1.181 in
30.0 mm
|
Non Tear-Off
|
15.748 in
400.0 mm
|
White
|
2.657 in
67.5 mm
|
35.0 kg-f
|
Maxi JawLock
|
||
| R 3,0152 - R 4,6508 | Request the lead time here |
0.906 in
23.0 mm
|
Tear-Off
|
7.874 in
200.0 mm
|
Yellow
|
2.756 in
70.0 mm
|
20.0 kg-f
|
SegurLock
|
||
| R 1,6885 - R 3,271 | Request the lead time here |
0.709 in
18.0 mm
|
Non Tear-Off
|
0.591 in
15.0 mm
|
Green
|
1.181 in
30.0 mm
|
12.0 kg-f
|
Mini JawLock
|
||
| R 2,6835 - R 4,1702 | Request the lead time here |
0.709 in
18.0 mm
|
Non Tear-Off
|
11.811 in
300.0 mm
|
Red
|
1.181 in
30.0 mm
|
12.0 kg-f
|
Mini JawLock
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue