Menu Search

Pull Handles - Tubular Bridge Handles

In production

Our range of Tubular Bridge Handles are used to pull large doors or lift large cabinet lids. The range offers a straight profile or an angled profile that is ideal for double winged doors.They can be mounted from the back of the panel or from the front of the panel. A choice of material and finish provides suitability to specific environment and an easthetic appeal for the finish designed of the equipment.

Series Code :SR5534

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
68 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Mounting Hole Distance Handle Material Mount Type View
R 520,4555 - R 668,9585 Request the lead time here
M8
Aluminium
Back Mount
R 529,2471 - R 680,198 Request the lead time here
M8
Aluminium
Back Mount
R 611,7561 - R 786,2987 Request the lead time here
M8
Aluminium
Back Mount
R 895,3216 - R 2 673,8118 Request the lead time here
M8
Aluminium
Screw Fix
R 875,4513 - R 2 614,7373 Request the lead time here
M8
Aluminium
Screw Fix
Request the lead time here
M6
128.0 mm
Aluminium
Threaded Female
R 603,6299 - R 603,6299 Request the lead time here
M8
Aluminium
Back Mount
R 544,5559 - R 699,8864 Request the lead time here
M8
Aluminium
Back Mount
R 875,4513 - R 2 614,7373 Request the lead time here
M8
Aluminium
Screw Fix
R 971,3501 - R 2 900,7242 Request the lead time here
M8
Aluminium
Screw Fix
R 895,3216 - R 2 673,8118 Request the lead time here
M8
Aluminium
Screw Fix
R 475,0615 - R 610,6527 Request the lead time here
M8
Aluminium
Back Mount
R 688,463 - R 901,0189 Request the lead time here
M8
Aluminium
Back Mount
R 554,859 - R 713,2343 Request the lead time here
M8
Aluminium
Back Mount
R 619,9424 - R 796,856 Request the lead time here
M8
Aluminium
Back Mount
R 932,8157 - R 2 785,8878 Request the lead time here
M8
Aluminium
Screw Fix
R 868,2601 - R 2 593,2055 Request the lead time here
M8
Aluminium
Screw Fix
R 523,9299 - R 652,0915 Request the lead time here
M8
Aluminium
Back Mount
R 516,7603 - R 630,3102 Request the lead time here
M8
Aluminium
Back Mount
R 587,8327 - R 587,8327 Request the lead time here
M8
Aluminium
Back Mount
  • of 4
Pull Handle 250.0 mm M8 Aluminium Black

10193822

Price Range
R 668,9585 - R 520,4555

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    15.0 mm
  • Tube Diameter
    28.0 mm
  • Finish
    Plastic Coated
  • Mount Type
    Back Mount
Pull Handle 350.0 mm M8 Aluminium Natural

10193891

Price Range
R 680,198 - R 529,2471

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    15.0 mm
  • Tube Diameter
    28.0 mm
  • Finish
    Anodised
  • Mount Type
    Back Mount
Pull Handle 500.0 mm M8 Aluminium Natural

10193952

Price Range
R 786,2987 - R 611,7561

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    15.0 mm
  • Tube Diameter
    28.0 mm
  • Finish
    Anodised
  • Mount Type
    Back Mount
Pull Handle 356.0 mm (L) M8 Silver

10213872

Price Range
R 2 673,8118 - R 895,3216

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Tube Diameter
    20.0 mm
  • Finish
    Silver Anodised Tube - Plastic Satin
  • Mount Type
    Screw Fix
  • Commodity Code
    7326909890
Pull Handle 200.0 mm M8 Aluminium Alloy;LDPE Black

10213919

Price Range
R 2 614,7373 - R 875,4513

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Tube Diameter
    20.0 mm
  • Finish
    Marble Black Painted Tube - Plastic Satin
  • Mount Type
    Screw Fix
  • Commodity Code
    7326909890
U-Handle M6 128.0 mm Aluminium

20079543


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Mounting Hole Distance
    128.0 mm
  • Thread Length
    10.0 mm
  • Mount Type
    Threaded Female
  • Commodity Code
    8302420090
Pull Handle 300.0 mm M8 Aluminium Black

10193853

Price Range
R 603,6299 - R 603,6299

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    15.0 mm
  • Tube Diameter
    28.0 mm
  • Finish
    Plastic Coated
  • Mount Type
    Back Mount
Pull Handle 400.0 mm M8 Aluminium Natural

10193921

Price Range
R 699,8864 - R 544,5559

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    15.0 mm
  • Tube Diameter
    28.0 mm
  • Finish
    Anodised
  • Mount Type
    Back Mount
Pull Handle 256.0 mm (L) M8 Silver

10213858

Price Range
R 2 614,7373 - R 875,4513

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Tube Diameter
    20.0 mm
  • Finish
    Silver Anodised Tube - Plastic Satin
  • Mount Type
    Screw Fix
  • Commodity Code
    7326909890
Pull Handle 456.0 mm (L) M8 Silver

10213896

Price Range
R 2 900,7242 - R 971,3501

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Tube Diameter
    20.0 mm
  • Finish
    Silver Anodised Tube - Plastic Satin
  • Mount Type
    Screw Fix
  • Commodity Code
    7326909890
Pull Handle 300.0 mm M8 Aluminium Alloy;LDPE Black

10213933

Price Range
R 2 673,8118 - R 895,3216

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Tube Diameter
    20.0 mm
  • Finish
    Marble Black Painted Tube - Plastic Satin
  • Mount Type
    Screw Fix
  • Commodity Code
    7326909890
Pull Handle 200.0 mm M8 Aluminium Natural

10193778

Price Range
R 610,6527 - R 475,0615

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    15.0 mm
  • Tube Diameter
    28.0 mm
  • Finish
    Anodised
  • Mount Type
    Back Mount
Pull Handle 300.0 mm M8 Aluminium Natural

10193846

Price Range
R 901,0189 - R 688,463

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    15.0 mm
  • Tube Diameter
    28.0 mm
  • Finish
    Anodised
  • Mount Type
    Back Mount
Pull Handle 350.0 mm M8 Aluminium Black

10193907

Price Range
R 713,2343 - R 554,859

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    15.0 mm
  • Tube Diameter
    28.0 mm
  • Finish
    Plastic Coated
  • Mount Type
    Back Mount
Pull Handle 500.0 mm M8 Aluminium Black

10193969

Price Range
R 796,856 - R 619,9424

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    15.0 mm
  • Tube Diameter
    28.0 mm
  • Finish
    Plastic Coated
  • Mount Type
    Back Mount
Pull Handle 406.0 mm (L) M8 Silver

10213889

Price Range
R 2 785,8878 - R 932,8157

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Tube Diameter
    20.0 mm
  • Finish
    Silver Anodised Tube - Plastic Satin
  • Mount Type
    Screw Fix
  • Commodity Code
    7326909890
Pull Handle 250.0 mm M8 Aluminium Alloy;LDPE Black

10213926

Price Range
R 2 593,2055 - R 868,2601

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Tube Diameter
    20.0 mm
  • Finish
    Marble Black Painted Tube - Plastic Satin
  • Mount Type
    Screw Fix
  • Commodity Code
    7326909890
Pull Handle 200.0 mm M8 Aluminium Black

10193785

Price Range
R 652,0915 - R 523,9299

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    15.0 mm
  • Tube Diameter
    28.0 mm
  • Finish
    Plastic Coated
  • Mount Type
    Back Mount
Pull Handle 250.0 mm M8 Aluminium Natural

10193815

Price Range
R 630,3102 - R 516,7603

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    15.0 mm
  • Tube Diameter
    28.0 mm
  • Finish
    Anodised
  • Mount Type
    Back Mount
Pull Handle 350.0 mm M8 Aluminium Natural

10193884

Price Range
R 587,8327 - R 587,8327

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    15.0 mm
  • Tube Diameter
    28.0 mm
  • Finish
    Anodised
  • Mount Type
    Back Mount