Plastic Corner Hinges - Overall Length - 25.0 mm | 0.984 in ; Overall Width - 21.5 mm | 0.846 in

Item code: 468209 In production

Specifications

Specifications

Imperial
Metric
Overall Length 25.0 m
Overall Thickness 17.5 mm
Overall Width 21.5 mm
Pin Diameter 6.0 mm
Pin Length 53.0 mm
See all specs and customise
Add sample +
Print page

Pricing and options

Standard pack: 100

Order any quantity

SKU price information
Quantity Unit price
1 - 9 R 203,33
10 - 49 R 101,65
50 - 99 R 50,83
100 - 999 R 32,65
1000 - 1999 R 31,03
2000 + R 29,38
Standard pack: 100

Order any quantity

Total price:

R 203,33

1 x R 203,33

Need a quote? For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.co.za. And we will respond within 2 working days

Specifications

Imperial
Metric
SKU attributes
Overall Length 25.0 m
Overall Thickness 17.5 mm
Overall Width 21.5 mm
Pin Diameter 6.0 mm
Pin Length 53.0 mm
Body Material GF Nylon
Colour Black
Finish Polyoxymethylene
Full Material 30% Glass Filled Nylon
Hinge Type Corner Hinge
Mounting Method Weld
Mounting Orientation Right or Left Handed
Number of Mounting Holes 1
Pin Material POM
Removability Removable

Useful Information