Menu Search

Pan Head Screws - Torx - PEEK

In production

Pan Head Torx screws, made from PEEK, offer excellent mechanical strength, chemical resistance and thermal stability. The pan head design features a large bearing surface that helps distribute the load evenly and helps minimize the risk of surface damage.

The Torx drive improves torque transmission and reduces the likelihood of cam-out, compared to traditional screw heads.

The screws maintain their structural integrity and performance at temperatures up to 260C, which makes them ideal for use in medical, electronics and automotive industries. Material: PEEK Colour: Beige Series Code: SR1931

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
54 results
Product SKUs information
Essentra Part Number Price range Availability d2 d1 Torx Size h2 h1 l2 l1 ±0.2 View
R 50,3388 - R 55,932 Request the lead time here
12.0
M6
TX-30
3.0
4.6
2.0
40.0
R 102,3768 - R 113,752 Request the lead time here
16.0
M8
TX-40
3.7
6.0
2.5
40.0
R 27,8244 - R 30,916 Request the lead time here
12.0
M6
TX-30
3.0
4.6
2.0
10.0
R 35,8956 - R 39,884 Request the lead time here
12.0
M6
TX-30
3.0
4.6
2.0
20.0
R 31,6476 - R 35,164 Request the lead time here
12.0
M6
TX-30
3.0
4.6
2.0
15.0
R 27,1872 - R 30,208 Request the lead time here
10.0
M5
TX-25
2.5
3.8
1.6
10.0
R 21,4524 - R 23,836 Request the lead time here
8.0
M4
TX-20
2.0
3.1
1.4
10.0
R 22,5144 - R 25,016 Request the lead time here
8.0
M4
TX-20
2.0
3.1
1.4
12.0
R 24,0012 - R 26,668 Request the lead time here
8.0
M4
TX-20
2.0
3.1
1.4
15.0
R 32,0724 - R 35,636 Request the lead time here
8.0
M4
TX-20
2.0
3.1
1.4
30.0
R 25,2756 - R 28,084 Request the lead time here
10.0
M5
TX-25
2.5
3.8
1.6
8.0
R 26,7624 - R 29,736 Request the lead time here
4.0
M2
TX-6
1.1
1.6
0.8
12.0
R 28,0368 - R 31,152 Request the lead time here
4.0
M2
TX-6
1.1
1.6
0.8
15.0
R 29,3112 - R 32,568 Request the lead time here
4.0
M2
TX-6
1.1
1.6
0.8
20.0
R 28,4616 - R 31,624 Request the lead time here
10.0
M5
TX-25
2.5
3.8
1.6
12.0
R 34,8336 - R 38,704 Request the lead time here
10.0
M5
TX-25
2.5
3.8
1.6
20.0
R 32,4972 - R 36,108 Request the lead time here
6.0
M3
TX-10
1.6
2.4
1.0
30.0
R 26,55 - R 29,50 Request the lead time here
8.0
M4
TX-20
2.0
3.1
1.4
20.0
R 20,3904 - R 22,656 Request the lead time here
5.0
M2.5
TX-8
1.3
2.0
0.9
4.0
R 28,4616 - R 31,624 Request the lead time here
5.0
M2.5
TX-8
1.3
2.0
0.9
20.0
  • of 3
Pan Head Screw M6 40.0 12.0 PEEK Beige

20820572

Price Range
R 55,932 - R 50,3388

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 ±0.2
    40.0
  • d2
    12.0
  • h1
    4.6
  • Torx Size
    TX-30
Pan Head Screw M8 40.0 16.0 PEEK Beige

20820640

Price Range
R 113,752 - R 102,3768

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1 ±0.2
    40.0
  • d2
    16.0
  • h1
    6.0
  • Torx Size
    TX-40
Pan Head Screw M6 10.0 12.0 PEEK Beige

20820503

Price Range
R 30,916 - R 27,8244

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 ±0.2
    10.0
  • d2
    12.0
  • h1
    4.6
  • Torx Size
    TX-30
Pan Head Screw M6 20.0 12.0 PEEK Beige

20820534

Price Range
R 39,884 - R 35,8956

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 ±0.2
    20.0
  • d2
    12.0
  • h1
    4.6
  • Torx Size
    TX-30
Pan Head Screw M6 15.0 12.0 PEEK Beige

20820527

Price Range
R 35,164 - R 31,6476

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 ±0.2
    15.0
  • d2
    12.0
  • h1
    4.6
  • Torx Size
    TX-30
Pan Head Screw M5 10.0 10.0 PEEK Beige

20820435

Price Range
R 30,208 - R 27,1872

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 ±0.2
    10.0
  • d2
    10.0
  • h1
    3.8
  • Torx Size
    TX-25
Pan Head Screw M4 10.0 8.0 PEEK Beige

20820367

Price Range
R 23,836 - R 21,4524

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 ±0.2
    10.0
  • d2
    8.0
  • h1
    3.1
  • Torx Size
    TX-20
Pan Head Screw M4 12.0 8.0 PEEK Beige

20820374

Price Range
R 25,016 - R 22,5144

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 ±0.2
    12.0
  • d2
    8.0
  • h1
    3.1
  • Torx Size
    TX-20
Pan Head Screw M4 15.0 8.0 PEEK Beige

20820381

Price Range
R 26,668 - R 24,0012

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 ±0.2
    15.0
  • d2
    8.0
  • h1
    3.1
  • Torx Size
    TX-20
Pan Head Screw M4 30.0 8.0 PEEK Beige

20820411

Price Range
R 35,636 - R 32,0724

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 ±0.2
    30.0
  • d2
    8.0
  • h1
    3.1
  • Torx Size
    TX-20
Pan Head Screw M5 8.0 10.0 PEEK Beige

20820428

Price Range
R 28,084 - R 25,2756

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 ±0.2
    8.0
  • d2
    10.0
  • h1
    3.8
  • Torx Size
    TX-25
Pan Head Screw M2 12.0 4.0 PEEK Beige

20820152

Price Range
R 29,736 - R 26,7624

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • l1 ±0.2
    12.0
  • d2
    4.0
  • h1
    1.6
  • Torx Size
    TX-6
Pan Head Screw M2 15.0 4.0 PEEK Beige

20820169

Price Range
R 31,152 - R 28,0368

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • l1 ±0.2
    15.0
  • d2
    4.0
  • h1
    1.6
  • Torx Size
    TX-6
Pan Head Screw M2 20.0 4.0 PEEK Beige

20820176

Price Range
R 32,568 - R 29,3112

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • l1 ±0.2
    20.0
  • d2
    4.0
  • h1
    1.6
  • Torx Size
    TX-6
Pan Head Screw M5 12.0 10.0 PEEK Beige

20820442

Price Range
R 31,624 - R 28,4616

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 ±0.2
    12.0
  • d2
    10.0
  • h1
    3.8
  • Torx Size
    TX-25
Pan Head Screw M5 20.0 10.0 PEEK Beige

20820466

Price Range
R 38,704 - R 34,8336

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 ±0.2
    20.0
  • d2
    10.0
  • h1
    3.8
  • Torx Size
    TX-25
Pan Head Screw M3 30.0 6.0 PEEK Beige

20820336

Price Range
R 36,108 - R 32,4972

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1 ±0.2
    30.0
  • d2
    6.0
  • h1
    2.4
  • Torx Size
    TX-10
Pan Head Screw M4 20.0 8.0 PEEK Beige

20820398

Price Range
R 29,50 - R 26,55

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 ±0.2
    20.0
  • d2
    8.0
  • h1
    3.1
  • Torx Size
    TX-20
Pan Head Screw M2.5 4.0 5.0 PEEK Beige

20820183

Price Range
R 22,656 - R 20,3904

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • l1 ±0.2
    4.0
  • d2
    5.0
  • h1
    2.0
  • Torx Size
    TX-8
Pan Head Screw M2.5 20.0 5.0 PEEK Beige

20820244

Price Range
R 31,624 - R 28,4616

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • l1 ±0.2
    20.0
  • d2
    5.0
  • h1
    2.0
  • Torx Size
    TX-8