Menu Search

Open Snap-fit Bushings

In production

Standard Open Bushings with an easy push in design that allows them to lock into place at common panel thicknesses. The split design means they can be assembled into panel holes that already contain a bundle.

Design for the protection of cables, wires and tubing from uneven, unfinished and sharp edges in sheet metal. No tools are needed for installation - simply apply fingertip pressure.

  • Materials: Heat Stabilised Nylon 6/6 and Nylon 6/6
  • Colour: Black
  • UL94 V2 Flame Rated

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
23 results
Product SKUs information
Essentra Part Number Price range Availability Minimum Panel Thickness Maximum Cable Bundle Diameter Mounting Hole Diameter Maximum Panel Thickness View
R 2,3367 - R 4,6663 Request the lead time here
0.8 mm
22.0 mm
1.6 mm
R 1,4895 - R 3,4106 Request the lead time here
1.0 mm
13.0 mm
1.5 mm
R 2,6383 - R 5,3019 Request the lead time here
0.4 mm
29.0 mm
1.1 mm
R 5,0939 - R 6,78 Request the lead time here
1.0 mm
22.0 mm
3.5 mm
R 1,6583 - R 3,7981 Request the lead time here
1.0 mm
16.0 mm
1.4 mm
R 5,5372 - R 8,107 Request the lead time here
0.8 mm
31.8 mm
3.2 mm
R 6,0849 - R 8,9089 Request the lead time here
1.2 mm
16.0 mm
3.5 mm
R 1,9146 - R 4,3717 Request the lead time here
1.0 mm
19.0 mm
1.5 mm
R 5,20 - R 7,6133 Request the lead time here
0.8 mm
13.0 mm
3.5 mm
R 3,3167 - R 6,6506 Request the lead time here
0.4 mm
27.1 mm
1.0 mm
R 1,9297 - R 8,0149 Request the lead time here
1.0 mm
24.0 mm
1.6 mm
R 4,4039 - R 5,4369 Request the lead time here
0.8 mm
11.1 mm
3.2 mm
R 6,4433 - R 8,5761 Request the lead time here
0.8 mm
34.9 mm
3.2 mm
R 4,8805 - R 7,1456 Request the lead time here
1.2 mm
19.0 mm
3.3 mm
R 3,2413 - R 4,7283 Request the lead time here
0.4 mm
6.9 mm
1.0 mm
R 5,0256 - R 7,358 Request the lead time here
0.8 mm
14.3 mm
3.2 mm
R 3,0604 - R 5,1624 Request the lead time here
0.8 mm
25.0 mm
3.0 mm
R 4,0696 - R 5,4166 Request the lead time here
0.7 mm
16.5 mm
3.3 mm
R 4,2846 - R 5,2899 Request the lead time here
0.8 mm
9.5 mm
3.2 mm
R 9,3814 - R 11,3515 Request the lead time here
0.8 mm
27.8 mm
3.2 mm
  • of 2
Snap Fit Bushing Nylon 6/6 Black

10021248

Price Range
R 4,6663 - R 2,3367

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Diameter
    25.5 mm
  • Mounting Hole Diameter
    22.0 mm
  • Maximum Panel Thickness
    1.6 mm
  • Overall Height
    5.6 mm
Snap Fit Bushing Nylon 6/6 Black

10021217

Price Range
R 3,4106 - R 1,4895

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Diameter
    16.2 mm
  • Mounting Hole Diameter
    13.0 mm
  • Maximum Panel Thickness
    1.5 mm
  • Overall Height
    5.3 mm
Snap Fit Bushing Nylon 6/6 Black

10021279

Price Range
R 5,3019 - R 2,6383

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Diameter
    35.1 mm
  • Mounting Hole Diameter
    29.0 mm
  • Maximum Panel Thickness
    1.1 mm
  • Overall Height
    7.0 mm
Snap Fit Bushing Nylon 6/6 Black

10163160

Price Range
R 6,78 - R 5,0939

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Diameter
    24.8 mm
  • Mounting Hole Diameter
    22.0 mm
  • Maximum Panel Thickness
    3.5 mm
  • Overall Height
    11.5 mm
Snap Fit Bushing Nylon 6/6 Black

10021224

Price Range
R 3,7981 - R 1,6583

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Diameter
    19.4 mm
  • Mounting Hole Diameter
    16.0 mm
  • Maximum Panel Thickness
    1.4 mm
  • Overall Height
    5.4 mm
Snap Fit Bushing Nylon 6/6 Black

10163207

Price Range
R 8,107 - R 5,5372

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Diameter
    34.1 mm
  • Mounting Hole Diameter
    31.8 mm
  • Maximum Panel Thickness
    3.2 mm
  • Overall Height
    10.3 mm
Snap Fit Bushing Nylon 6/6 Black

10163146

Price Range
R 8,9089 - R 6,0849

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Diameter
    18.0 mm
  • Mounting Hole Diameter
    16.0 mm
  • Maximum Panel Thickness
    3.5 mm
  • Overall Height
    10.5 mm
Snap Fit Bushing Nylon 6/6 Black

10021231

Price Range
R 4,3717 - R 1,9146

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Diameter
    22.7 mm
  • Mounting Hole Diameter
    19.0 mm
  • Maximum Panel Thickness
    1.5 mm
  • Overall Height
    5.7 mm
Snap Fit Bushing Nylon 6/6 Black

10163122

Price Range
R 7,6133 - R 5,20

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Diameter
    14.9 mm
  • Mounting Hole Diameter
    13.0 mm
  • Maximum Panel Thickness
    3.5 mm
  • Overall Height
    10.5 mm
Snap Fit Bushing Nylon 6/6 Black

10021262

Price Range
R 6,6506 - R 3,3167

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Diameter
    35.1 mm
  • Mounting Hole Diameter
    27.1 mm
  • Maximum Panel Thickness
    1.0 mm
  • Overall Height
    6.0 mm
Snap Fit Bushing Nylon 6/6 Black

10021255

Price Range
R 8,0149 - R 1,9297

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Diameter
    27.0 mm
  • Mounting Hole Diameter
    24.0 mm
  • Maximum Panel Thickness
    1.6 mm
  • Overall Height
    5.3 mm
Snap Fit Bushing Nylon 6/6 Black

10163177

Price Range
R 5,4369 - R 4,4039

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Diameter
    12.7 mm
  • Mounting Hole Diameter
    11.1 mm
  • Maximum Panel Thickness
    3.2 mm
  • Overall Height
    10.3 mm
Snap Fit Bushing Nylon 6/6 Black

10163214

Price Range
R 8,5761 - R 6,4433

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Diameter
    37.3 mm
  • Mounting Hole Diameter
    34.9 mm
  • Maximum Panel Thickness
    3.2 mm
  • Overall Height
    10.3 mm
Snap Fit Bushing Nylon 6/6 Black

10163153

Price Range
R 7,1456 - R 4,8805

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Diameter
    20.6 mm
  • Mounting Hole Diameter
    19.0 mm
  • Maximum Panel Thickness
    3.3 mm
  • Overall Height
    11.0 mm
Snap Fit Bushing Nylon 6/6 Black

10021200

Price Range
R 4,7283 - R 3,2413

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Diameter
    10.4 mm
  • Mounting Hole Diameter
    6.9 mm
  • Maximum Panel Thickness
    1.0 mm
  • Overall Height
    5.0 mm
Snap Fit Bushing Nylon 6/6 Black

10163184

Price Range
R 7,358 - R 5,0256

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Diameter
    16.3 mm
  • Mounting Hole Diameter
    14.3 mm
  • Maximum Panel Thickness
    3.2 mm
  • Overall Height
    10.3 mm
Snap Fit Bushing Nylon 6/6 Black

10021576

Price Range
R 5,1624 - R 3,0604

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Diameter
    26.4 mm
  • Mounting Hole Diameter
    25.0 mm
  • Maximum Panel Thickness
    3.0 mm
  • Overall Height
    10.3 mm
Snap Fit Bushing Nylon 6/6 Black

10163139

Price Range
R 5,4166 - R 4,0696

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Diameter
    18.6 mm
  • Mounting Hole Diameter
    16.5 mm
  • Maximum Panel Thickness
    3.3 mm
  • Overall Height
    10.0 mm
Snap Fit Bushing 9.5 mm 6.7 mm 0.8-3.2 mm PA Black

10163115

Price Range
R 5,2899 - R 4,2846

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Diameter
    10.7 mm
  • Mounting Hole Diameter
    9.5 mm
  • Maximum Panel Thickness
    3.2 mm
  • Overall Height
    9.9 mm
Snap Fit Bushing Nylon 6/6 Black

10163191

Price Range
R 11,3515 - R 9,3814

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Diameter
    29.4 mm
  • Mounting Hole Diameter
    27.8 mm
  • Maximum Panel Thickness
    3.2 mm
  • Overall Height
    10.3 mm