Menu Search

Open Grommets - Quick Fit Grommets

In stock

Quick Fit Grommets, also known as Open Grommets, snap neatly and quickly into position. These simple Open Rubber Grommets have a beveled edge that allows for quick fit installation, requiring pressure from only one side to easily and quickly secure into a panel.

Grommet - Open Type are ideal when access to the other side of the panel is restricted. Our Open Grommet range is available in a choice of rubber materials, including; Polyvinyl Chloride (PVC), Thermoplastic Elastomer (TPE) and Silicone Rubber.

  • Colour: Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
53 results
Product SKUs information
Essentra Part Number Price range Availability Overall Diameter Inside Diameter Panel Thickness Full Material View
R 9,8136 - R 23,0777 Request the lead time here
13.5 mm
7.0 mm
5.9 mm
Polyvinyl Chloride
R 11,5772 - R 18,8308 Request the lead time here
20.0 mm
11.0 mm
4.0 mm
Polyvinyl Chloride
R 4,7767 - R 5,7798 Request the lead time here
13.5 mm
6.0 mm
Thermo Plastic Elastomer
R 3,6634 - R 5,6384 Request the lead time here
24.5 mm
13.0 mm
Silicone Rubber
R 2,578 - R 5,151 9000 In stock - Delivery conditions may apply, visit our FAQs
18.0 mm
14.0 mm
Polyvinyl Chloride
R 6,7239 - R 13,4159 Request the lead time here
28.0 mm
24.0 mm
Polyvinyl Chloride
R 12,6866 - R 19,9686 Request the lead time here
18.0 mm
10.0 mm
6.0 mm
Polyvinyl Chloride
R 2,7876 - R 3,6125 279 In stock - Delivery conditions may apply, visit our FAQs
15.0 mm
8.0 mm
1.5 mm
Polyvinyl Chloride
R 1,8694 - R 3,7708 790 In stock - Delivery conditions may apply, visit our FAQs
12.0 mm
8.0 mm
Polyvinyl Chloride
R 3,1508 - R 6,2939 2704 In stock - Delivery conditions may apply, visit our FAQs
20.0 mm
16.0 mm
Polyvinyl Chloride
Request the lead time here
13.5 mm
7.0 mm
5.9 mm
Polyvinyl Chloride
R 6,0907 - R 7,749 Request the lead time here
22.0 mm
14.0 mm
Polyvinyl Chloride
R 4,0002 - R 4,8402 500 In stock - Delivery conditions may apply, visit our FAQs
13.5 mm
6.0 mm
Thermo Plastic Elastomer
R 1,2995 - R 2,8267 Request the lead time here
10.0 mm
6.0 mm
Polyvinyl Chloride
R 2,7589 - R 5,5209 8997 In stock - Delivery conditions may apply, visit our FAQs
16.0 mm
12.0 mm
Polyvinyl Chloride
R 5,2493 - R 6,3517 Request the lead time here
29.5 mm
22.0 mm
Thermo Plastic Elastomer
R 2,2161 - R 4,4664 Request the lead time here
14.0 mm
10.0 mm
Polyvinyl Chloride
R 3,965 - R 7,9502 Request the lead time here
22.0 mm
18.0 mm
Polyvinyl Chloride
R 1,8242 - R 3,6825 Request the lead time here
11.0 mm
7.0 mm
Polyvinyl Chloride
R 3,1508 - R 6,2939 Request the lead time here
20.0 mm
16.0 mm
Polyvinyl Chloride
  • of 3
Grommet 7.0 mm 10.0 mm 13.5 mm 5.9 mm

20019198

Price Range
R 23,0777 - R 9,8136

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Type
    Quick Fit Grommet
  • Body Diameter
    13.5 mm
  • Body Length
    9.7 mm
Grommet 11.0 mm 11.0 mm 20.0 mm 4.0 mm

20019204

Price Range
R 18,8308 - R 11,5772

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Type
    Quick Fit Grommet
  • Body Diameter
    14.0 mm
  • Body Length
    1.6 mm
Quick Fit Grommet 6.0 mm 1.5 mm

10164167

Price Range
R 5,7798 - R 4,7767

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
  • Inside Diameter
    6.0 mm
  • Overall Diameter
    13.5 mm
  • Commodity Code
    3926909790
Quick Fit Grommet 13.0 mm 3.5 mm

10164150

Price Range
R 5,6384 - R 3,6634

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Silicone Rubber
  • Inside Diameter
    13.0 mm
  • Overall Diameter
    24.5 mm
  • Commodity Code
    3926909790
Quick Fit Grommet 14.0 mm 18.0 mm 3.0 mm

10091142

Price Range
R 5,151 - R 2,578

Stock Levels
9000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Inside Diameter
    14.0 mm
  • Overall Diameter
    18.0 mm
  • Commodity Code
    3926909790
Quick Fit Grommet 24.0 mm 3.0 mm

10091180

Price Range
R 13,4159 - R 6,7239

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Inside Diameter
    24.0 mm
  • Overall Diameter
    28.0 mm
  • Commodity Code
    3926909790
Cable Grommet 10.0 mm 10.0 mm 18.0 mm 6.0 mm

10325377

Price Range
R 19,9686 - R 12,6866

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Type
    Quick Fit Grommet
  • Body Diameter
    14.0 mm
  • Body Length
    6.0 mm
Cable Grommet 8.0 mm 11.5 mm 15.0 mm 1.5 mm

10118139

Price Range
R 3,6125 - R 2,7876

Stock Levels
279 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Type
    Quick Fit Grommet
  • Compatible Hole Diameter
    11.5 mm
  • Inside Diameter
    8.0 mm
Quick Fit Grommet 8.0 mm 3.0 mm

10091111

Price Range
R 3,7708 - R 1,8694

Stock Levels
790 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Inside Diameter
    8.0 mm
  • Overall Diameter
    12.0 mm
  • Commodity Code
    3926909790
Quick Fit Grommet 16.0 mm 3.0 mm

10091159

Price Range
R 6,2939 - R 3,1508

Stock Levels
2704 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Inside Diameter
    16.0 mm
  • Overall Diameter
    20.0 mm
  • Commodity Code
    3926909790
Cable Grommet 7.0 mm 10.0 mm 13.5 mm 5.9 mm

10325322


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Type
    Bushing
  • Body Diameter
    13.5 mm
  • Body Length
    9.7 mm
Quick Fit Grommet 14.0 mm 1.5 mm

10316498

Price Range
R 7,749 - R 6,0907

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Inside Diameter
    14.0 mm
  • Overall Diameter
    22.0 mm
  • Commodity Code
    3926909790
Quick Fit Grommet 8.1 mm 3.0 mm

10316504

Price Range
R 4,8402 - R 4,0002

Stock Levels
500 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
  • Inside Diameter
    6.0 mm
  • Overall Diameter
    13.5 mm
  • Commodity Code
    3926909790
Quick Fit Grommet 6.0 mm 1.5 mm

10090893

Price Range
R 2,8267 - R 1,2995

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Inside Diameter
    6.0 mm
  • Overall Diameter
    10.0 mm
  • Commodity Code
    3926909790
Quick Fit Grommet 12.0 mm 1.5 mm

10090930

Price Range
R 5,5209 - R 2,7589

Stock Levels
8997 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Inside Diameter
    12.0 mm
  • Overall Diameter
    16.0 mm
  • Commodity Code
    3926909790
Quick Fit Grommet 22.1 mm 3.0 mm

10316535

Price Range
R 6,3517 - R 5,2493

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
  • Inside Diameter
    22.0 mm
  • Overall Diameter
    29.5 mm
  • Commodity Code
    3926909790
Quick Fit Grommet 10.0 mm 1.5 mm

10090923

Price Range
R 4,4664 - R 2,2161

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Inside Diameter
    10.0 mm
  • Overall Diameter
    14.0 mm
  • Commodity Code
    3926909790
Quick Fit Grommet 18.0 mm 1.5 mm

10090961

Price Range
R 7,9502 - R 3,965

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Inside Diameter
    18.0 mm
  • Overall Diameter
    22.0 mm
  • Commodity Code
    3926909790
Quick Fit Grommet 7.0 mm 2.0 mm

10091005

Price Range
R 3,6825 - R 1,8242

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Inside Diameter
    7.0 mm
  • Overall Diameter
    11.0 mm
  • Commodity Code
    3926909790
Quick Fit Grommet 16.0 mm 1.5 mm

10090954

Price Range
R 6,2939 - R 3,1508

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Inside Diameter
    16.0 mm
  • Overall Diameter
    20.0 mm
  • Commodity Code
    3926909790