Quantity | Unit price |
---|---|
5 - 49 | R 138,7985 |
50 - 249 | R 67,2504 |
250 + | R 52,3153 |
Overall Length | 28.6 mm |
---|---|
Overall Length | 1.126 in |
Overall Thickness | 2.0 mm |
Overall Thickness | 0.079 in |
Overall Width | 30.0 mm |
Overall Width | 1.181 in |
Pin Diameter | 6.0 mm |
Pin Diameter | 0.236 in |
Colour | Black |
Finish | Chrome Plated |
Full Material | Zamak ZnAl4Cu1;Steel |
Mounting Method | Screw |
Pin Material | Steel |
Removability | Removable |
Price per piece incl VAT | 8.124 GBP |
Commodity Code | 7318190090 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue