Menu Search

Masking Flangeless Plugs

In stock

Masking Flangeless Plugs are designed to cover holes without masking the surrounding area, protecting against contaminants. Featuring conical rings and a hollow core, these plugs can mask multiple areas at once.

  • Used to cover holes without masking the surrounding area.
  • The pull tab makes them simple to install and remove, allowing for smooth insertion and a snug fit that eliminates unwanted leaks or seepage.
  • Used in multiple applications, such as powder coating, painting, plating, and sealing.
Material: EPDM, Silicone, TPE, PVC Colour: Black, Natural, Blue, Green, Purple, Orange, Yellow, Pink, Red Series Code: SR1090, SR1093, SR5748, SR1034

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Show less filters Show more filters
69 results
Product SKUs information
Essentra Part Number Price range Availability FH Colour D Material d1 Type View
R 4,4775 - R 5,1004 Request the lead time here
19.5 mm
Red
16.0 mm
Silicone
8.0 mm
R 17,9831 - R 17,9831 Request the lead time here
25.4 mm
Natural
14.0 mm
Silicone
12.0 mm
R 30,4318 - R 30,4318 Request the lead time here
25.4 mm
Natural
24.0 mm
Silicone
20.0 mm
R 34,494 - R 37,346 Request the lead time here
25.4 mm
Natural
28.6 mm
Silicone
25.4 mm
10078068 R 2,0153 - R 7,1772 2000 In stock - Delivery conditions may apply, visit our FAQs
25.0 mm
Black
12.0 mm
PVC
10.0 mm
2
R 27,2424 - R 29,4862 Request the lead time here
25.4 mm
Black
27.8 mm
EPDM
22.0 mm
1
R 70,2118 - R 70,2118 Request the lead time here
25.4 mm
Black
50.8 mm
EPDM
45.1 mm
1
R 15,2236 - R 15,2236 Request the lead time here
25.0 mm
Natural
12.0 mm
Silicone
10.0 mm
R 26,2926 - R 26,2926 Request the lead time here
25.4 mm
Natural
20.0 mm
Silicone
18.0 mm
R 2,2789 - R 8,2262 248 In stock - Delivery conditions may apply, visit our FAQs
25.0 mm
Black
14.0 mm
PVC
12.0 mm
2
R 8,9551 - R 9,6737 Request the lead time here
25.4 mm
Yellow
8.0 mm
Silicone
6.0 mm
R 4,2012 - R 13,0847 Request the lead time here
25.0 mm
Black
16.0 mm
TPE/TPV
14.0 mm
1
10092293 R 2,2634 - R 7,0668 9600 In stock - Delivery conditions may apply, visit our FAQs
25.0 mm
Black
8.0 mm
TPE/TPV
6.0 mm
1
R 37,346 - R 37,346 Request the lead time here
25.4 mm
Natural
28.0 mm
Silicone
26.0 mm
R 29,0521 - R 29,0521 140 In stock - Delivery conditions may apply, visit our FAQs
25.4 mm
Blue
22.0 mm
Silicone
20.0 mm
R 6,9297 - R 6,9297 Request the lead time here
25.4 mm
Pink
6.0 mm
Silicone
4.0 mm
R 27,0162 - R 29,2381 Request the lead time here
25.4 mm
Natural
22.0 mm
Silicone
16.3 mm
1
R 89,3267 - R 89,3267 Request the lead time here
25.4 mm
Natural
45.1 mm
Silicone
39.3 mm
1
R 1,7983 - R 5,6314 2600 In stock - Delivery conditions may apply, visit our FAQs
25.0 mm
Black
6.0 mm
TPE/TPV
4.0 mm
1
R 26,2926 - R 26,2926 Request the lead time here
25.4 mm
Green
20.0 mm
Silicone
18.0 mm
  • of 4
Masking Flangeless Plug 8.0 mm 16.0 mm 19.5 mm Silicone Red

10240830

Price Range
R 5,1004 - R 4,4775

Stock Levels
Request the lead time here
Attributes
  • FH
    19.5 mm
  • d1
    8.0 mm
  • D
    16.0 mm
  • Material
    Silicone
  • Colour
    Red
Masking Flangeless Plug 12.0 mm 14.0 mm 25.4 mm Silicone Natural

10377444

Price Range
R 17,9831 - R 17,9831

Stock Levels
Request the lead time here
Attributes
  • FH
    25.4 mm
  • d1
    12.0 mm
  • D
    14.0 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Flangeless Plug 20.0 mm 24.0 mm 25.4 mm Silicone Natural

10248805

Price Range
R 30,4318 - R 30,4318

Stock Levels
Request the lead time here
Attributes
  • FH
    25.4 mm
  • d1
    20.0 mm
  • D
    24.0 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Flangeless Plug 25.4 mm 28.6 mm 25.4 mm Silicone Natural

10248843

Price Range
R 37,346 - R 34,494

Stock Levels
Request the lead time here
Attributes
  • FH
    25.4 mm
  • d1
    25.4 mm
  • D
    28.6 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Flangeless Plug 10.0 mm 12.0 mm 25.0 mm PVC Black

10078068

Price Range
R 7,1772 - R 2,0153

Stock Levels
2000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • FH
    25.0 mm
  • d1
    10.0 mm
  • D
    12.0 mm
  • Material
    PVC
  • Colour
    Black
Masking Flangeless Plug 22.0 mm 27.8 mm 25.4 mm EPDM Black

10386774

Price Range
R 29,4862 - R 27,2424

Stock Levels
Request the lead time here
Attributes
  • FH
    25.4 mm
  • d1
    22.0 mm
  • D
    27.8 mm
  • Material
    EPDM
  • Colour
    Black
Masking Flangeless Plug 45.1 mm 50.8 mm 25.4 mm EPDM Black

10386811

Price Range
R 70,2118 - R 70,2118

Stock Levels
Request the lead time here
Attributes
  • FH
    25.4 mm
  • d1
    45.1 mm
  • D
    50.8 mm
  • Material
    EPDM
  • Colour
    Black
Masking Flangeless Plug 10.0 mm 12.0 mm 25.0 mm Silicone Natural

10377437

Price Range
R 15,2236 - R 15,2236

Stock Levels
Request the lead time here
Attributes
  • FH
    25.0 mm
  • d1
    10.0 mm
  • D
    12.0 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Flangeless Plug 18.0 mm 20.0 mm 25.4 mm Silicone Natural

10248799

Price Range
R 26,2926 - R 26,2926

Stock Levels
Request the lead time here
Attributes
  • FH
    25.4 mm
  • d1
    18.0 mm
  • D
    20.0 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Flangeless Plug 12.0 mm 14.0 mm 25.0 mm PVC Black

10078174

Price Range
R 8,2262 - R 2,2789

Stock Levels
248 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • FH
    25.0 mm
  • d1
    12.0 mm
  • D
    14.0 mm
  • Material
    PVC
  • Colour
    Black
Masking Flangeless Plug 6.0 mm 8.0 mm 25.4 mm Silicone Yellow

10288375

Price Range
R 9,6737 - R 8,9551

Stock Levels
Request the lead time here
Attributes
  • FH
    25.4 mm
  • d1
    6.0 mm
  • D
    8.0 mm
  • Material
    Silicone
  • Colour
    Yellow
Masking Flangeless Plug 14.0 mm 16.0 mm 25.0 mm TPE Black

10092347

Price Range
R 13,0847 - R 4,2012

Stock Levels
Request the lead time here
Attributes
  • FH
    25.0 mm
  • d1
    14.0 mm
  • D
    16.0 mm
  • Material
    TPE/TPV
  • Colour
    Black
Masking Flangeless Plug 6.0 mm 8.0 mm 25.0 mm TPE Black

10092293

Price Range
R 7,0668 - R 2,2634

Stock Levels
9600 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • FH
    25.0 mm
  • d1
    6.0 mm
  • D
    8.0 mm
  • Material
    TPE/TPV
  • Colour
    Black
Masking Flangeless Plug 26.0 mm 28.0 mm 25.4 mm Silicone Natural

10248836

Price Range
R 37,346 - R 37,346

Stock Levels
Request the lead time here
Attributes
  • FH
    25.4 mm
  • d1
    26.0 mm
  • D
    28.0 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Flangeless Plug 20.0 mm 22.0 mm 25.4 mm Silicone Blue

10288412

Price Range
R 29,0521 - R 29,0521

Stock Levels
140 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • FH
    25.4 mm
  • d1
    20.0 mm
  • D
    22.0 mm
  • Material
    Silicone
  • Colour
    Blue
Masking Flangeless Plug 4.0 mm 6.0 mm 25.4 mm Silicone Pink

10288368

Price Range
R 6,9297 - R 6,9297

Stock Levels
Request the lead time here
Attributes
  • FH
    25.4 mm
  • d1
    4.0 mm
  • D
    6.0 mm
  • Material
    Silicone
  • Colour
    Pink
Masking Flangeless Plug 16.3 mm 22.0 mm 25.4 mm Silicone Natural

10386682

Price Range
R 29,2381 - R 27,0162

Stock Levels
Request the lead time here
Attributes
  • FH
    25.4 mm
  • d1
    16.3 mm
  • D
    22.0 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Flangeless Plug 39.3 mm 45.1 mm 25.4 mm Silicone Natural

10386729

Price Range
R 89,3267 - R 89,3267

Stock Levels
Request the lead time here
Attributes
  • FH
    25.4 mm
  • d1
    39.3 mm
  • D
    45.1 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Flangeless Plug 4.0 mm 6.0 mm 25.0 mm TPE Black

10092286

Price Range
R 5,6314 - R 1,7983

Stock Levels
2600 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • FH
    25.0 mm
  • d1
    4.0 mm
  • D
    6.0 mm
  • Material
    TPE/TPV
  • Colour
    Black
Masking Flangeless Plug 18.0 mm 20.0 mm 25.4 mm Silicone Green

10288405

Price Range
R 26,2926 - R 26,2926

Stock Levels
Request the lead time here
Attributes
  • FH
    25.4 mm
  • d1
    18.0 mm
  • D
    20.0 mm
  • Material
    Silicone
  • Colour
    Green