10253410
462672
| Quantity | Unit price |
|---|---|
| 100 - 999 | R 2,2143 |
| 1000 - 1999 | R 2,1374 |
| 2000 + | R 2,0144 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Coating | Uncoated |
|---|---|
| Colour | Natural |
| Hole Type | No Screw Hole |
| Tag Location | Below Head |
| Strap Width | 0.098 in |
| Strap Width | 2.5 mm |
| Tag Length | 1.181 in |
| Tag Length | 30.0 mm |
| Tag Width | 0.591 in |
| Tag Width | 15.0 mm |
| Full Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Type | 1 |
| Standard | HF |
| Standard | UL |
| Standard | RoHs |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue