LPG Plug - Gas Compatibility - Butane ; Service Connection - 402 ; 20.0 mm

Item code: 110256 1000 In stock - Delivery conditions may apply, visit our FAQs

Specifications

Specifications

Imperial
Metric
Class Bar
Colour Black
Fitting Style Push Fit
Full Material Low Density Polyethylene
Gas Compatibility Butane
See all specs and customise
Add sample +
Print page

Pricing and options

Standard pack: 1000

Order any quantity

SKU price information
Quantity Unit price
1 - 99 R 50,4224
100 - 499 R 25,2112
500 - 999 R 12,6112
1000 - 9999 R 7,6744
10000 - 19999 R 7,2928
20000 + R 6,9112
Standard pack: 1000

Order any quantity

Total price:

R 50,42

1 x R 50,4224

Need a quote? For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.co.za. And we will respond within 2 working days

Specifications

Imperial
Metric
SKU attributes
Class Bar
Colour Black
Fitting Style Push Fit
Full Material Low Density Polyethylene
Gas Compatibility Butane
Gas Compatibility (All) Butane
Material HDPE;LDPE
Material Flammability Standard UL94
Service Connection 402
Valve Description 20.0 mm

Useful Information