Menu Search

Locking Bolts - Cylindrical Support

In stock

Locking Bolts - Cylindrical Support

Series Code :SR6566

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
47 results
Product SKUs information
Essentra Part Number Price range Availability Pin Diameter Knob Diameter Knob Height Grip Length View
R 180,5546 - R 225,2211 Request the lead time here
2.3 mm
30.0 mm
21.0 mm
R 204,2228 - R 236,5131 Request the lead time here
2.3 mm
30.0 mm
21.0 mm
R 191,9237 - R 191,9237 Request the lead time here
3.3 mm
34.0 mm
26.0 mm
R 156,8663 - R 196,0942 Request the lead time here
3.8 mm
34.0 mm
26.0 mm
R 166,7661 - R 221,9657 Request the lead time here
3.8 mm
34.0 mm
26.0 mm
10634912 R 183,6631 - R 229,5678 Request the lead time here
16.0 mm
40.0 mm
32.0 mm
45.0 mm
R 221,453 - R 294,7539 Request the lead time here
4.8 mm
40.0 mm
32.0 mm
R 277,3258 - R 346,6757 Request the lead time here
2.3 mm
40.0 mm
33.0 mm
R 328,9116 - R 380,8965 Request the lead time here
4.8 mm
40.0 mm
33.0 mm
R 165,2254 - R 191,3302 Request the lead time here
3.8 mm
34.0 mm
26.0 mm
R 224,1449 - R 298,3368 Request the lead time here
3.8 mm
34.0 mm
26.0 mm
R 251,2592 - R 334,426 Request the lead time here
4.8 mm
40.0 mm
32.0 mm
R 228,4972 - R 304,1298 Request the lead time here
4.8 mm
40.0 mm
32.0 mm
R 300,6898 - R 348,2116 Request the lead time here
4.8 mm
40.0 mm
33.0 mm
R 316,0835 - R 366,0315 Request the lead time here
4.8 mm
40.0 mm
33.0 mm
R 226,985 - R 226,985 Request the lead time here
2.3 mm
30.0 mm
21.0 mm
R 177,6779 - R 221,633 Request the lead time here
2.3 mm
30.0 mm
21.0 mm
10197073 R 195,7846 - R 229,9701 Request the lead time here
2.3 mm
30.0 mm
21.0 mm
R 195,1236 - R 242,438 Request the lead time here
2.3 mm
30.0 mm
21.0 mm
R 192,421 - R 222,8391 Request the lead time here
2.3 mm
30.0 mm
21.0 mm
  • of 3
Axial Locking Pin 30.0 mm 2.3 mm (DIA) 20.0 mm Black

10197059

Price Range
R 225,2211 - R 180,5546

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    30.0 mm
  • Knob Height
    21.0 mm
  • Pin Diameter
    2.3 mm
  • Locking Mechanism
    Locking Pawl
  • Colour
    Black
Axial Locking Pin 30.0 mm 2.3 mm (DIA) 40.0 mm Black

10197097

Price Range
R 236,5131 - R 204,2228

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    30.0 mm
  • Knob Height
    21.0 mm
  • Pin Diameter
    2.3 mm
  • Locking Mechanism
    Locking Pawl
  • Colour
    Black
Axial Locking Pin 34.0 mm 3.3 mm (DIA) 60.0 mm Black

10197257

Price Range
R 191,9237 - R 191,9237

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    34.0 mm
  • Knob Height
    26.0 mm
  • Pin Diameter
    3.3 mm
  • Locking Mechanism
    Locking Pawl
  • Colour
    Black
Axial Locking Pin 34.0 mm 3.8 mm (DIA) 40.0 mm Black

10197295

Price Range
R 196,0942 - R 156,8663

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    34.0 mm
  • Knob Height
    26.0 mm
  • Pin Diameter
    3.8 mm
  • Locking Mechanism
    Locking Pawl
  • Colour
    Black
Axial Locking Pin 34.0 mm 3.8 mm (DIA) 70.0 mm Black

10197332

Price Range
R 221,9657 - R 166,7661

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    34.0 mm
  • Knob Height
    26.0 mm
  • Pin Diameter
    3.8 mm
  • Locking Mechanism
    Locking Pawl
  • Colour
    Black
Locking Pin 16.0 mm 45.0 mm 40.0 mm Steel

10634912

Price Range
R 229,5678 - R 183,6631

Stock Levels
Request the lead time here
Attributes
  • Grip Length
    45.0 mm
  • Knob Diameter
    40.0 mm
  • Knob Height
    32.0 mm
  • Pin Diameter
    16.0 mm
  • Locking Mechanism
    Locking Pawl
Axial Locking Pin 40.0 mm 4.8 mm (DIA) 80.0 mm Black

10197394

Price Range
R 294,7539 - R 221,453

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    40.0 mm
  • Knob Height
    32.0 mm
  • Pin Diameter
    4.8 mm
  • Locking Mechanism
    Locking Pawl
  • Colour
    Black
Axial Locking Pin 40.0 mm 2.3 mm (DIA) 45.0 mm Black

10235331

Price Range
R 346,6757 - R 277,3258

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    40.0 mm
  • Knob Height
    33.0 mm
  • Pin Diameter
    2.3 mm
  • Locking Mechanism
    Locking Pawl
  • Colour
    Black
Axial Locking Pin 40.0 mm 4.8 mm (DIA) 80.0 mm Black

10197448

Price Range
R 380,8965 - R 328,9116

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    40.0 mm
  • Knob Height
    33.0 mm
  • Pin Diameter
    4.8 mm
  • Locking Mechanism
    Locking Pawl
  • Colour
    Black
Axial Locking Pin 34.0 mm 3.8 mm (DIA) 30.0 mm Black

10197271

Price Range
R 191,3302 - R 165,2254

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    34.0 mm
  • Knob Height
    26.0 mm
  • Pin Diameter
    3.8 mm
  • Locking Mechanism
    Locking Pawl
  • Colour
    Black
Axial Locking Pin 34.0 mm 3.8 mm (DIA) 50.0 mm Black

10197318

Price Range
R 298,3368 - R 224,1449

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    34.0 mm
  • Knob Height
    26.0 mm
  • Pin Diameter
    3.8 mm
  • Locking Mechanism
    Locking Pawl
  • Colour
    Black
Axial Locking Pin 40.0 mm 4.8 mm (DIA) 35.0 mm Black

10197356

Price Range
R 334,426 - R 251,2592

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    40.0 mm
  • Knob Height
    32.0 mm
  • Pin Diameter
    4.8 mm
  • Locking Mechanism
    Locking Pawl
  • Colour
    Black
Axial Locking Pin 40.0 mm 4.8 mm (DIA) 60.0 mm Black

10197387

Price Range
R 304,1298 - R 228,4972

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    40.0 mm
  • Knob Height
    32.0 mm
  • Pin Diameter
    4.8 mm
  • Locking Mechanism
    Locking Pawl
  • Colour
    Black
Axial Locking Pin 40.0 mm 4.8 mm (DIA) 35.0 mm Black

10197400

Price Range
R 348,2116 - R 300,6898

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    40.0 mm
  • Knob Height
    33.0 mm
  • Pin Diameter
    4.8 mm
  • Locking Mechanism
    Locking Pawl
  • Colour
    Black
Axial Locking Pin 40.0 mm 4.8 mm (DIA) 60.0 mm Black

10197424

Price Range
R 366,0315 - R 316,0835

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    40.0 mm
  • Knob Height
    33.0 mm
  • Pin Diameter
    4.8 mm
  • Locking Mechanism
    Locking Pawl
  • Colour
    Black
Axial Locking Pin 30.0 mm 2.3 mm (DIA) 25.0 mm Black

10197066

Price Range
R 226,985 - R 226,985

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    30.0 mm
  • Knob Height
    21.0 mm
  • Pin Diameter
    2.3 mm
  • Locking Mechanism
    Locking Pawl
  • Colour
    Black
Axial Locking Pin 30.0 mm 2.3 mm (DIA) 12.0 mm Black

10197035

Price Range
R 221,633 - R 177,6779

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    30.0 mm
  • Knob Height
    21.0 mm
  • Pin Diameter
    2.3 mm
  • Locking Mechanism
    Locking Pawl
  • Colour
    Black
Axial Locking Pin 30.0 mm 2.3 mm (DIA) 30.0 mm Black

10197073

Price Range
R 229,9701 - R 195,7846

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    30.0 mm
  • Knob Height
    21.0 mm
  • Pin Diameter
    2.3 mm
  • Locking Mechanism
    Locking Pawl
  • Colour
    Black
Axial Locking Pin 30.0 mm 2.3 mm (DIA) 50.0 mm Black

10197110

Price Range
R 242,438 - R 195,1236

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    30.0 mm
  • Knob Height
    21.0 mm
  • Pin Diameter
    2.3 mm
  • Locking Mechanism
    Locking Pawl
  • Colour
    Black
Axial Locking Pin 30.0 mm 2.3 mm (DIA) 16.0 mm Black

10197042

Price Range
R 222,8391 - R 192,421

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    30.0 mm
  • Knob Height
    21.0 mm
  • Pin Diameter
    2.3 mm
  • Locking Mechanism
    Locking Pawl
  • Colour
    Black