Menu Search

Linear Handle Latches

In production

Linear Handle Latches ensure that doors, panels and enclosures are closed securely, and efficiently. They use a linear motion mechanism, in which the handle easily engages or disengages the latch, ensuring a secure hold.

The lock provides multi-point locking via the rod and adapters in the application with the locking mechanism. It offers excellent resistance to wear, corrosion and environmental factors.

The moveable lever lock is installed on a panel with a standard passage size. The lever rotates up and down 70 degrees for simple opening and closing.

  • Used in industries such as automotive, industrial equipment and transportation.
Colour: Black Series Code: SR204, SR504

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
64 results
Product SKUs information
Essentra Part Number Price range Availability Handle Length Handle Width Key Type View
Request the lead time here
288.0 mm
36.0 mm
Key - Eastern
Request the lead time here
186.0 mm
36.0 mm
Keyed To Differ
Request the lead time here
186.0 mm
36.0 mm
5.0 mm Double Bit Key
Request the lead time here
186.0 mm
36.0 mm
9.0 mm Triangle Key
Request the lead time here
186.0 mm
36.0 mm
Keyed To Differ
Request the lead time here
186.0 mm
36.0 mm
Keyed Alike
Request the lead time here
186.0 mm
36.0 mm
3.0 mm Double Bit Key
Request the lead time here
186.0 mm
36.0 mm
9.0 mm Triangle Key
Request the lead time here
186.0 mm
36.0 mm
3.0 mm Double Bit Key
Request the lead time here
288.0 mm
36.0 mm
Keyed Alike
Request the lead time here
288.0 mm
36.0 mm
Keyed To Differ
Request the lead time here
288.0 mm
36.0 mm
5.0 mm Double Bit Key
Request the lead time here
288.0 mm
36.0 mm
9.0 mm Triangle Key
Request the lead time here
186.0 mm
36.0 mm
Keyed To Differ
Request the lead time here
186.0 mm
36.0 mm
Key - Eastern
Request the lead time here
186.0 mm
36.0 mm
Key - Eastern
Request the lead time here
186.0 mm
36.0 mm
Keyed To Differ
Request the lead time here
186.0 mm
36.0 mm
Euro Key
Request the lead time here
186.0 mm
36.0 mm
Euro Key
Request the lead time here
288.0 mm
36.0 mm
Euro Key
  • of 4
Linear Handle Key - Eastern Steel 30.0 mm

20795801


Stock Levels
Request the lead time here
Attributes
  • Handle Length
    288.0 mm
  • Handle Width
    36.0 mm
  • Panel Thickness Range
    0.5 - 2.0 mm
  • Overall Height
    30.0 mm
  • Key Type
    Key - Eastern
Linear Handle Keyed To Differ Steel 30.0 mm

20795856


Stock Levels
Request the lead time here
Attributes
  • Handle Length
    186.0 mm
  • Handle Width
    36.0 mm
  • Panel Thickness Range
    0.5 - 2.0 mm
  • Overall Height
    30.0 mm
  • Key Type
    Keyed To Differ
Linear Handle 5.0 mm Double Bit Key Steel 30.0 mm

20795900


Stock Levels
Request the lead time here
Attributes
  • Handle Length
    186.0 mm
  • Handle Width
    36.0 mm
  • Panel Thickness Range
    0.5 - 2.0 mm
  • Overall Height
    30.0 mm
  • Key Type
    5.0 mm Double Bit Key
Linear Handle 9.0 mm Triangle Key Steel 30.0 mm

20795955


Stock Levels
Request the lead time here
Attributes
  • Handle Length
    186.0 mm
  • Handle Width
    36.0 mm
  • Panel Thickness Range
    0.5 - 2.0 mm
  • Overall Height
    30.0 mm
  • Key Type
    9.0 mm Triangle Key
Linear Handle Keyed To Differ Steel 30.0 mm

20796006


Stock Levels
Request the lead time here
Attributes
  • Handle Length
    186.0 mm
  • Handle Width
    36.0 mm
  • Panel Thickness Range
    0.5 - 2.0 mm
  • Overall Height
    30.0 mm
  • Key Type
    Keyed To Differ
Linear Handle Keyed Alike Steel 30.0 mm

20795993


Stock Levels
Request the lead time here
Attributes
  • Handle Length
    186.0 mm
  • Handle Width
    36.0 mm
  • Panel Thickness Range
    0.5 - 2.0 mm
  • Overall Height
    30.0 mm
  • Key Type
    Keyed Alike
Linear Handle 3.0 mm Double Bit Key Steel 30.0 mm

20796051


Stock Levels
Request the lead time here
Attributes
  • Handle Length
    186.0 mm
  • Handle Width
    36.0 mm
  • Panel Thickness Range
    0.5 - 2.0 mm
  • Overall Height
    30.0 mm
  • Key Type
    3.0 mm Double Bit Key
Linear Handle 9.0 mm Triangle Key Steel 30.0 mm

20796105


Stock Levels
Request the lead time here
Attributes
  • Handle Length
    186.0 mm
  • Handle Width
    36.0 mm
  • Panel Thickness Range
    0.5 - 2.0 mm
  • Overall Height
    30.0 mm
  • Key Type
    9.0 mm Triangle Key
Linear Handle 3.0 mm Double Bit Key Steel 30.0 mm

20795894


Stock Levels
Request the lead time here
Attributes
  • Handle Length
    186.0 mm
  • Handle Width
    36.0 mm
  • Panel Thickness Range
    0.5 - 2.0 mm
  • Overall Height
    30.0 mm
  • Key Type
    3.0 mm Double Bit Key
Linear Handle Keyed Alike Steel 30.0 mm

20795672


Stock Levels
Request the lead time here
Attributes
  • Handle Length
    288.0 mm
  • Handle Width
    36.0 mm
  • Panel Thickness Range
    0.5 - 2.0 mm
  • Overall Height
    30.0 mm
  • Key Type
    Keyed Alike
Linear Handle Keyed To Differ Steel 30.0 mm

20795696


Stock Levels
Request the lead time here
Attributes
  • Handle Length
    288.0 mm
  • Handle Width
    36.0 mm
  • Panel Thickness Range
    0.5 - 2.0 mm
  • Overall Height
    30.0 mm
  • Key Type
    Keyed To Differ
Linear Handle 5.0 mm Double Bit Key Steel 30.0 mm

20795740


Stock Levels
Request the lead time here
Attributes
  • Handle Length
    288.0 mm
  • Handle Width
    36.0 mm
  • Panel Thickness Range
    0.5 - 2.0 mm
  • Overall Height
    30.0 mm
  • Key Type
    5.0 mm Double Bit Key
Linear Handle 9.0 mm Triangle Key Steel 30.0 mm

20795788


Stock Levels
Request the lead time here
Attributes
  • Handle Length
    288.0 mm
  • Handle Width
    36.0 mm
  • Panel Thickness Range
    0.5 - 2.0 mm
  • Overall Height
    30.0 mm
  • Key Type
    9.0 mm Triangle Key
Linear Handle Keyed To Differ Steel 30.0 mm

20795849


Stock Levels
Request the lead time here
Attributes
  • Handle Length
    186.0 mm
  • Handle Width
    36.0 mm
  • Panel Thickness Range
    0.5 - 2.0 mm
  • Overall Height
    30.0 mm
  • Key Type
    Keyed To Differ
Linear Handle Key - Eastern Steel 30.0 mm

20796136


Stock Levels
Request the lead time here
Attributes
  • Handle Length
    186.0 mm
  • Handle Width
    36.0 mm
  • Panel Thickness Range
    0.5 - 2.0 mm
  • Overall Height
    30.0 mm
  • Key Type
    Key - Eastern
Linear Handle Key - Eastern Steel 30.0 mm

20795962


Stock Levels
Request the lead time here
Attributes
  • Handle Length
    186.0 mm
  • Handle Width
    36.0 mm
  • Panel Thickness Range
    0.5 - 2.0 mm
  • Overall Height
    30.0 mm
  • Key Type
    Key - Eastern
Linear Handle Keyed To Differ Steel 30.0 mm

20796013


Stock Levels
Request the lead time here
Attributes
  • Handle Length
    186.0 mm
  • Handle Width
    36.0 mm
  • Panel Thickness Range
    0.5 - 2.0 mm
  • Overall Height
    30.0 mm
  • Key Type
    Keyed To Differ
Linear Handle Euro Key Steel 30.0 mm

20795870


Stock Levels
Request the lead time here
Attributes
  • Handle Length
    186.0 mm
  • Handle Width
    36.0 mm
  • Panel Thickness Range
    0.5 - 2.0 mm
  • Overall Height
    30.0 mm
  • Key Type
    Euro Key
Linear Handle Euro Key Steel 30.0 mm

20796020


Stock Levels
Request the lead time here
Attributes
  • Handle Length
    186.0 mm
  • Handle Width
    36.0 mm
  • Panel Thickness Range
    0.5 - 2.0 mm
  • Overall Height
    30.0 mm
  • Key Type
    Euro Key
Linear Handle Euro Key Steel 30.0 mm

20795719


Stock Levels
Request the lead time here
Attributes
  • Handle Length
    288.0 mm
  • Handle Width
    36.0 mm
  • Panel Thickness Range
    0.5 - 2.0 mm
  • Overall Height
    30.0 mm
  • Key Type
    Euro Key