Stud Mount Levelling Feet with a Metal Swivel Base are a durable solution for mounting machinery or conveyors. These feet have articulating swivel and a stud manufactured for accuracy and strength of the thread.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Base Type | Colour | Thread Length | Full Material | Base Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|
| R 150,3836 - R 150,3836 | Request the lead time here |
M12
|
Rigid
|
Black
|
3.15 in
80.0 mm
|
Polypropylene;Steel
|
2.756 in
70.0 mm
|
||
| R 100,3009 - R 105,5776 | Request the lead time here |
M10
|
Plastic Rigid
|
Black
|
0.787 in
20.0 mm
|
BZP Steel Stud;Plastic
|
2.756 in
70.0 mm
|
||
| R 1 483,4083 - R 3 318,55 | Request the lead time here |
M16
|
Plastic Rigid
|
Black
|
2.953 in
75.0 mm
|
ENP Mild Steel
|
2.756 in
70.0 mm
|
||
| R 891,649 - R 891,649 | Request the lead time here |
M12
|
|
|
5.906 in
150.0 mm
|
Mild Steel
|
2.362 in
60.0 mm
|
||
| R 739,8644 - R 1 182,4551 | Request the lead time here |
M10
|
|
|
2.953 in
75.0 mm
|
Mild Steel
|
1.969 in
50.0 mm
|
||
| R 706,6829 - R 1 129,3893 | Request the lead time here |
M8
|
Swivel
|
Chrome
|
2.362 in
60.0 mm
|
Stainless Steel
|
1.969 in
50.0 mm
|
||
| R 1 891,9879 - R 2 102,1993 | Request the lead time here |
M20
|
Swivel
|
Chrome
|
5.906 in
150.0 mm
|
Stainless Steel
|
3.937 in
100.0 mm
|
||
| R 1 046,6479 - R 1 395,5306 | Request the lead time here |
M16
|
Swivel
|
Chrome
|
5.906 in
150.0 mm
|
Stainless Steel
|
3.15 in
80.0 mm
|
||
| R 112,8593 - R 112,8593 | Request the lead time here |
M10
|
Rigid
|
Black
|
2.362 in
60.0 mm
|
Polyamide;Mild Steel
|
2.756 in
70.0 mm
|
||
| R 821,5027 - R 1 313,2434 | Request the lead time here |
M10
|
Swivel
|
Chrome
|
2.953 in
75.0 mm
|
Stainless Steel
|
1.969 in
50.0 mm
|
||
| R 3 195,4265 - R 3 195,4265 | Request the lead time here |
M24
|
Swivel
|
Chrome
|
7.874 in
200.0 mm
|
Stainless Steel
|
4.724 in
120.0 mm
|
||
| R 1 102,1306 - R 1 102,1306 | Request the lead time here |
M16
|
|
|
5.906 in
150.0 mm
|
Mild Steel
|
3.15 in
80.0 mm
|
||
| R 723,2808 - R 1 155,6542 | Request the lead time here |
M8
|
|
|
2.362 in
60.0 mm
|
Mild Steel
|
1.969 in
50.0 mm
|
||
| R 1 464,4111 - R 1 464,4111 | Request the lead time here |
M20
|
|
|
5.906 in
150.0 mm
|
Mild Steel
|
3.937 in
100.0 mm
|
||
| R 1 000,0828 - R 1 000,0828 | Request the lead time here |
M12
|
Swivel
|
Chrome
|
5.906 in
150.0 mm
|
Stainless Steel
|
2.362 in
60.0 mm
|
||
| R 861,8196 - R 957,5775 | Request the lead time here |
M20
|
Plain
|
Natural
|
|
Stainless Steel;Mild Steel
|
3.937 in
100.0 mm
|
||
| R 1 681,9729 - R 1 868,8544 | Request the lead time here |
M12
|
Swivel
|
Chrome
|
3.622 in
92.0 mm
|
Stainless Steel
|
1.969 in
50.0 mm
|
||
| R 1 151,4066 - R 1 460,4088 | Request the lead time here |
M20
|
Swivel
|
Chrome
|
3.622 in
92.0 mm
|
Stainless Steel;Nitrile Rubber
|
3.937 in
100.0 mm
|
||
| R 674,4821 - R 749,4246 | Request the lead time here |
M12
|
Plain
|
Natural
|
|
Stainless Steel
|
2.165 in
55.0 mm
|
||
| R 1 071,6879 - R 1 190,7643 | Request the lead time here |
M16
|
Plain
|
Natural
|
|
Stainless Steel
|
2.756 in
70.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue