Free Swinging Hinge - Overall Length - 70.0 mm | 2.756 in ; Overall Width - 80.0 mm | 3.15 in ; Overall Thickness - 8.0 mm | 0.315 in ; Material - Die Cast Zinc Alloy

Item code: 551550 In production

Threaded Stud Mount Leaf hinges are available for applications for flush mounted doors with threaded stud installations.

Specifications

Specifications

Imperial
Metric
Overall Height 80.0 mm
Overall Length 70.0 mm
Overall Thickness 8.0 mm
Overall Width 80.0 mm
Cam Material Die Cast Zinc Alloy
See all specs and customise

Pricing and options

Standard pack: 25

Order any quantity

Unfortunately pricing information is not available. Please call our customer service team on +27 (0) 11 314 8750 or email sales@essentracomponents.co.za
Standard pack: 25

Order any quantity

Need a quote? For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.co.za. And we will respond within 2 working days

Specifications

Imperial
Metric
SKU attributes
Overall Height 80.0 mm
Overall Length 70.0 mm
Overall Thickness 8.0 mm
Overall Width 80.0 mm
Cam Material Die Cast Zinc Alloy
Colour Black
Full Material Die Cast Zinc Alloy
Latch Material Die Cast Zinc Alloy
Leaf Shape Rectangular
Material Die Cast Zinc Alloy
Pin Material Stainless Steel
Product Type Free Swinging Hinge