Free Swinging Hinge - Overall Length - 40.0 mm | 1.575 in ; Overall Width - 40.0 mm | 1.575 in ; Overall Thickness - 9.0 mm | 0.354 in ; Material - 30% GF Nylon

Item code: 491848 In production

Threaded Stud Mount Leaf hinges are available for applications for flush mounted doors with threaded stud installations.

Specifications

Specifications

Imperial
Metric
Leaf Thickness 5.0 mm
Overall Length 40.0 mm
Overall Thickness 9.0 mm
Overall Width 40.0 mm
Colour Black
See all specs and customise
Add sample +
Print page

Pricing and options

Standard pack: 100

Order any quantity

SKU price information
Quantity Unit price
1 - 9 R 411,43
10 - 49 R 205,71
50 - 99 R 102,86
100 - 999 R 66,08
1000 - 1999 R 62,77
2000 + R 59,48
Standard pack: 100

Order any quantity

Total price:

R 411,43

1 x R 411,43

Need a quote? For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.co.za. And we will respond within 2 working days

Specifications

Imperial
Metric
SKU attributes
Leaf Thickness 5.0 mm
Overall Length 40.0 mm
Overall Thickness 9.0 mm
Overall Width 40.0 mm
Colour Black
Leaf Shape Rectangular
Material 30% GF Nylon
Number of Mounting Holes 0
Product Type Free Swinging Hinge

Useful Information