Free Swinging Hinge - Overall Length - 50.0 mm | 1.969 in ; Overall Width - 50.0 mm | 1.969 in ; Overall Thickness - 11.0 mm | 0.433 in ; Material - 30% GF Nylon

Item code: 468192 In production

Threaded Stud Mount Leaf hinges are available for applications for flush mounted doors with threaded stud installations.

Specifications

Specifications

Imperial
Metric
Leaf Thickness 6.0 mm
Overall Length 50.0 mm
Overall Thickness 11.0 mm
Overall Width 50.0 mm
Colour Black
See all specs and customise
Add sample +
Print page

Pricing and options

Standard pack: 50

Order any quantity

Unfortunately pricing information is not available. Please call our customer service team on +27 (0) 11 314 8750 or email sales@essentracomponents.co.za
Standard pack: 50

Order any quantity

Need a quote? For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.co.za. And we will respond within 2 working days

Specifications

Imperial
Metric
SKU attributes
Leaf Thickness 6.0 mm
Overall Length 50.0 mm
Overall Thickness 11.0 mm
Overall Width 50.0 mm
Colour Black
Leaf Shape Rectangular
Material 30% GF Nylon
Number of Mounting Holes 0
Product Type Free Swinging Hinge

Useful Information