Free Swinging Hinge - Overall Length - 60.0 mm | 2.362 in ; Overall Width - 90.0 mm | 3.543 in ; Overall Thickness - 15.0 mm | 0.591 in ; Material - Die Cast Zinc Alloy

Item code: 468183 2446 In stock - Delivery conditions may apply, visit our FAQs

Threaded Stud Mount Leaf hinges are available for applications for flush mounted doors with threaded stud installations.

Specifications

Specifications

Imperial
Metric
Leaf Thickness 8.0 mm
Overall Length 60.0 mm
Overall Thickness 15.0 mm
Overall Width 90.0 mm
Cam Material Die Cast Zinc Alloy
See all specs and customise

Pricing and options

Standard pack: 25

Order any quantity

SKU price information
Quantity Unit price
1 - 24 R 324,3
25 - 249 R 208,34
250 - 499 R 197,92
500 + R 187,5
Standard pack: 25

Order any quantity

Total price:

R 324,30

1 x R 324,3

Need a quote? For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.co.za. And we will respond within 2 working days

Specifications

Imperial
Metric
SKU attributes
Leaf Thickness 8.0 mm
Overall Length 60.0 mm
Overall Thickness 15.0 mm
Overall Width 90.0 mm
Cam Material Die Cast Zinc Alloy
Colour Black
Finish Black Powder Coated
Latch Material Die Cast Zinc Alloy
Leaf Shape Rectangular
Material Die Cast Zinc Alloy
Number of Mounting Holes 0
Product Type Free Swinging Hinge
Special Features For Flush Mounted Doors
Special Features (All) For Flush Mounted Doors