Free Swinging Hinge - Overall Length - 40.0 mm | 1.575 in ; Overall Width - 40.0 mm | 1.575 in ; Overall Thickness - 9.0 mm | 0.354 in ; Material - Die Cast Zinc Alloy

Item code: 468170 1290 In stock - Delivery conditions may apply, visit our FAQs

Threaded Stud Mount Leaf hinges are available for applications for flush mounted doors with threaded stud installations.

Specifications

Specifications

Imperial
Metric
Leaf Thickness 5.0 mm
Overall Length 40.0 mm
Overall Thickness 9.0 mm
Overall Width 40.0 mm
Cam Material Die Cast Zinc Alloy
See all specs and customise
Add sample +
Print page

Pricing and options

Standard pack: 50

Order any quantity

SKU price information
Quantity Unit price
1 - 49 R 125,55
50 - 499 R 80,67
500 - 999 R 76,62
1000 + R 72,59
Standard pack: 50

Order any quantity

Total price:

R 125,55

1 x R 125,55

Need a quote? For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.co.za. And we will respond within 2 working days

Specifications

Imperial
Metric
SKU attributes
Leaf Thickness 5.0 mm
Overall Length 40.0 mm
Overall Thickness 9.0 mm
Overall Width 40.0 mm
Cam Material Die Cast Zinc Alloy
Colour Silver
Finish Chrome Plated
Latch Material Die Cast Zinc Alloy
Leaf Shape Rectangular
Material Die Cast Zinc Alloy
Number of Mounting Holes 0
Product Type Free Swinging Hinge
Special Features For Flush Mounted Doors
Special Features (All) For Flush Mounted Doors

Useful Information