Free Swinging Hinge - Overall Length - 50.8 mm | 2 in ; Overall Width - 16.75 mm | 0.659 in ; Material - Stainless Steel ; Number of Mounting Holes - 6

Item code: 491948 In production

Free Swinging Hinge are available for applications for flush mounted doors with countersunk mounting holes.

Specifications

Specifications

Imperial
Metric
Leaf Thickness 1.0 mm
Overall Length 50.8 mm
Overall Thickness 1.0 mm
Overall Width 16.75 mm
Colour Silver
See all specs and customise
Add sample +
Print page

Pricing and options

Standard pack: 40

Order any quantity

Unfortunately pricing information is not available. Please call our customer service team on +27 (0) 11 314 8750 or email sales@essentracomponents.co.za
Standard pack: 40

Order any quantity

Need a quote? For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.co.za. And we will respond within 2 working days

Specifications

Imperial
Metric
SKU attributes
Leaf Thickness 1.0 mm
Overall Length 50.8 mm
Overall Thickness 1.0 mm
Overall Width 16.75 mm
Colour Silver
Finish Polished
Leaf Shape Rectangular
Material Stainless Steel
Mounting Hole Depression Countersunk
Mounting Hole Shape Round
Number of Mounting Holes 6

Useful Information