Free Swinging Hinge - Overall Length - 40.0 mm | 1.575 in ; Overall Width - 40.0 mm | 1.575 in ; Overall Thickness - 9.0 mm | 0.354 in ; Material - Stainless Steel

Item code: 491927 634 In stock - Delivery conditions may apply, visit our FAQs

Threaded Stud Mount Leaf hinges are available for applications for flush mounted doors with threaded stud installations.

Specifications

Specifications

Imperial
Metric
Leaf Thickness 5.0 mm
Overall Length 40.0 mm
Overall Thickness 9.0 mm
Overall Width 40.0 mm
Colour Silver
See all specs and customise

Pricing and options

Standard pack: 50

Order any quantity

SKU price information
Quantity Unit price
1 - 24 R 462,85
25 - 249 R 297,35
250 - 499 R 282,48
500 + R 267,62
Standard pack: 50

Order any quantity

Total price:

R 462,85

1 x R 462,85

Need a quote? For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.co.za. And we will respond within 2 working days

Specifications

Imperial
Metric
SKU attributes
Leaf Thickness 5.0 mm
Overall Length 40.0 mm
Overall Thickness 9.0 mm
Overall Width 40.0 mm
Colour Silver
Finish Electropolished
Hinge Type Butt Hinge
Includes Fasteners not included
Leaf Shape Rectangular
Material Stainless Steel
Mounting Method Fastener Nuts, Screw/Bolts
Mounting Orientation Universal
Number of Mounting Holes 4
Pin Material Stainless Steel
Removability Fixed

Useful Information