Free Swinging Hinge - Overall Length - 50.0 mm | 1.969 in ; Overall Width - 50.0 mm | 1.969 in ; Overall Thickness - 11.0 mm | 0.433 in ; Material - Stainless Steel

Item code: 491926 In production

Threaded Stud Mount Leaf hinges are available for applications for flush mounted doors with threaded stud installations.

Specifications

Specifications

Imperial
Metric
Leaf Thickness 6.0 mm
Overall Length 50.0 mm
Overall Thickness 11.0 mm
Overall Width 50.0 mm
Colour Silver
See all specs and customise

Pricing and options

Standard pack: 1

Order in multiple of 1

Unfortunately pricing information is not available. Please call our customer service team on +27 (0) 11 314 8750 or email sales@essentracomponents.co.za
Standard pack: 1

Order in multiple of 1

Need a quote? For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.co.za. And we will respond within 2 working days

Specifications

Imperial
Metric
SKU attributes
Leaf Thickness 6.0 mm
Overall Length 50.0 mm
Overall Thickness 11.0 mm
Overall Width 50.0 mm
Colour Silver
Finish Electropolished
Hinge Type Butt Hinge
Includes Fasteners not included
Leaf Shape Rectangular
Material Stainless Steel
Mounting Hole Shape
Mounting Method Fastener Nuts, Screw/Bolts
Mounting Orientation Universal
Number of Mounting Holes 4
Pin Material Stainless Steel
Removability Fixed

Useful Information