Free Swinging Hinge - Overall Length - 40.0 mm | 1.575 in ; Overall Width - 40.0 mm | 1.575 in ; Material - 30% GF Nylon ; Number of Mounting Holes - 2

Item code: 491850 In production

Free Swinging Hinge are available for applications for flush mounted doors with countersunk mounting holes.

Specifications

Specifications

Imperial
Metric
Leaf Thickness 5.0 mm
Overall Length 40.0 mm
Overall Thickness 9.0 mm
Overall Width 40.0 mm
Colour Black
See all specs and customise
Add sample +
Print page

Pricing and options

Standard pack: 100

Order any quantity

SKU price information
Quantity Unit price
1 - 9 R 305,79
10 - 49 R 152,89
50 - 99 R 76,45
100 - 999 R 49,11
1000 - 1999 R 46,66
2000 + R 44,2
Standard pack: 100

Order any quantity

Total price:

R 305,79

1 x R 305,79

Need a quote? For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.co.za. And we will respond within 2 working days

Specifications

Imperial
Metric
SKU attributes
Leaf Thickness 5.0 mm
Overall Length 40.0 mm
Overall Thickness 9.0 mm
Overall Width 40.0 mm
Colour Black
Finish Satin
Leaf Shape Rectangular
Material 30% GF Nylon
Mounting Hole Depression Countersunk
Mounting Hole Shape Round
Number of Mounting Holes 2

Useful Information