Free Swinging Hinge - Overall Length - 50.0 mm | 1.969 in ; Overall Width - 63.0 mm | 2.48 in ; Material - Die Cast Zinc ; Number of Mounting Holes - 4

Item code: 468160 In production

Free Swinging Hinge are available for applications for flush mounted doors with countersunk mounting holes.

Specifications

Specifications

Imperial
Metric
Leaf Thickness 6.0 mm
Overall Length 50.0 mm
Overall Thickness 11.0 mm
Overall Width 63.0 mm
Colour Silver
See all specs and customise
Add sample +
Print page

Pricing and options

Standard pack: 50

Order any quantity

SKU price information
Quantity Unit price
1 - 49 R 119,96
50 - 499 R 77,07
500 - 999 R 73,21
1000 + R 69,37
Standard pack: 50

Order any quantity

Total price:

R 119,96

1 x R 119,96

Need a quote? For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.co.za. And we will respond within 2 working days

Specifications

Imperial
Metric
SKU attributes
Leaf Thickness 6.0 mm
Overall Length 50.0 mm
Overall Thickness 11.0 mm
Overall Width 63.0 mm
Colour Silver
Finish Chrome Plated
Leaf Shape Rectangular
Material Die Cast Zinc
Mounting Hole Depression Countersunk
Mounting Hole Shape Round
Number of Mounting Holes 4

Useful Information