Quantity | Unit price |
---|---|
8 + | R 249,6989 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Barrel Length | 40.0 mm |
---|---|
Barrel Length | 1.575 in |
Body Length | 40.0 mm |
Body Length | 1.575 in |
Compatible Hole Diameter | 25.5 mm |
Compatible Hole Diameter | 1.004 in |
Grip Range | 25.0 mm |
Grip Range | 0.984 in |
Panel to Mounting Hole Distance | 40.0 mm |
Panel to Mounting Hole Distance | 1.575 in |
Colour | Black |
Knob Material | ABS |
Material | ABS |
Type | Push Lock |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue