Menu Search

Heat Shrink Tubing - No Adhesive

In stock

Heat Shrink Tubing is made from Crosslinked Polyolefin. This heatshrink is versatile in terms of application possibilities, and colour options.

Our non adhesive head shrink is highly flexible and is widely used for electrical insulation, as it protects in-line components, disconnect terminals and splices with its high insulation properties, and excellent resilience. The heat shrink sleeving bundles wires for very flexible, light-duty harnesses, and can be used to identify and colour code cables and wires, as well as terminals and components.

Operating Temperature: -67F up to 257F (-55C to 125C). Minimum Shrink Temperature: 158F (70C). Minimum Full Recovery Temperature: 212F (100C).

Colour choices include; Red, Blue, White and Black Head Shrink Tubing.

  • UL Approval: 125C VW-1 600V
  • File Number: E204071
  • RoHS Compliant
  • Flame retardant and highly flexible.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
213 results
Product SKUs information
Essentra Part Number Price range Availability Inside Diameter (Shrunk) Shrink Ratio Pre-Shrunk Inside Diameter Colour Tube Shape View
R 579,433 - R 662,0132 Request the lead time here
9.5 mm
2:1
19.0 mm
Grey
Flat
R 337,402 - R 385,5065 Request the lead time here
6.4 mm
2:1
12.7 mm
White
Flat
R 1 382,8812 - R 1 580,0232 Request the lead time here
3.2 mm
2:1
6.4 mm
Black
Round
R 1 306,0536 - R 1 492,2467 Request the lead time here
0.6 mm
2:1
1.2 mm
Blue
Round
R 1 171,6053 - R 1 338,6456 Request the lead time here
2.4 mm
2:1
4.8 mm
Blue
Round
R 1 306,0536 - R 1 492,2467 Request the lead time here
0.8 mm
2:1
1.6 mm
Blue
Round
R 5 898,7286 - R 5 898,7286 Request the lead time here
19.0 mm
2:1
38.1 mm
Blue
Flat
R 337,402 - R 385,5065 Request the lead time here
6.4 mm
2:1
12.7 mm
Blue
Flat
R 4 119,592 - R 4 459,1601 Request the lead time here
16.0 mm
2:1
32.0 mm
Blue
Flat
R 1 723,921 - R 1 969,6791 Request the lead time here
6.4 mm
2:1
12.7 mm
Blue
Flat
R 2 066,6255 - R 2 361,2525 Request the lead time here
9.5 mm
2:1
19.0 mm
Blue
Flat
R 318,6625 - R 364,0817 Request the lead time here
2.4 mm
2:1
4.8 mm
Blue
Round
R 579,433 - R 662,0132 Request the lead time here
9.5 mm
2:1
19.0 mm
Blue
Flat
R 288,6762 - R 329,8051 Request the lead time here
3.2 mm
2:1
6.4 mm
Blue
Round
R 265,5647 - R 303,4195 Request the lead time here
1.6 mm
2:1
3.2 mm
Blue
Round
R 1 536,5363 - R 1 755,5762 Request the lead time here
1.6 mm
2:1
3.2 mm
Blue
Round
R 1 382,8812 - R 1 580,0232 Request the lead time here
3.2 mm
2:1
6.4 mm
Blue
Round
R 1 939,866 - R 2 216,4105 Request the lead time here
4.8 mm
2:1
9.5 mm
Blue
Flat
R 318,6625 - R 364,0817 Request the lead time here
4.8 mm
2:1
9.5 mm
Blue
Flat
R 731,1735 - R 835,4113 Request the lead time here
12.7 mm
2:1
25.4 mm
Blue
Flat
  • of 11
Heat Shrink Tubing 2:1 19.0 mm PO Grey

10392126

Price Range
R 662,0132 - R 579,433

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Grey
  • Packaging Style
    Roll in Box
  • Inside Diameter (Shrunk)
    9.5 mm
Heat Shrink Tubing 2:1 12.7 mm PO White

10391921

Price Range
R 385,5065 - R 337,402

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    White
  • Packaging Style
    Roll in Box
  • Inside Diameter (Shrunk)
    6.4 mm
Heat Shrink Tubing 2:1 6.4 mm PO Black

10390917

Price Range
R 1 580,0232 - R 1 382,8812

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Black
  • Packaging Style
    Roll
  • Inside Diameter (Shrunk)
    3.2 mm
Heat Shrink Tubing 2:1 1.2 mm PO Blue

10391396

Price Range
R 1 492,2467 - R 1 306,0536

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Blue
  • Packaging Style
    Roll
  • Inside Diameter (Shrunk)
    0.6 mm
Heat Shrink Tubing 2:1 4.8 mm PO Blue

10391433

Price Range
R 1 338,6456 - R 1 171,6053

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Blue
  • Packaging Style
    Roll
  • Inside Diameter (Shrunk)
    2.4 mm
Heat Shrink Tubing 2:1 1.6 mm PO Blue

10391402

Price Range
R 1 492,2467 - R 1 306,0536

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Blue
  • Packaging Style
    Roll
  • Inside Diameter (Shrunk)
    0.8 mm
Heat Shrink Tubing 2:1 38.1 mm PO Blue

10391495

Price Range
R 5 898,7286 - R 5 898,7286

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Blue
  • Packaging Style
    Roll
  • Inside Diameter (Shrunk)
    19.0 mm
Heat Shrink Tubing 2:1 12.7 mm PO Blue

10391365

Price Range
R 385,5065 - R 337,402

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Blue
  • Packaging Style
    Roll in Box
  • Inside Diameter (Shrunk)
    6.4 mm
Heat Shrink Tubing 2:1 32.0 mm PO Blue

10391488

Price Range
R 4 459,1601 - R 4 119,592

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Blue
  • Packaging Style
    Roll
  • Inside Diameter (Shrunk)
    16.0 mm
Heat Shrink Tubing 2:1 12.7 mm PO Blue

10635674

Price Range
R 1 969,6791 - R 1 723,921

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Blue
  • Packaging Style
    Roll
  • Inside Diameter (Shrunk)
    6.4 mm
Heat Shrink Tubing 2:1 19.0 mm PO Blue

10391464

Price Range
R 2 361,2525 - R 2 066,6255

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Blue
  • Packaging Style
    Roll
  • Inside Diameter (Shrunk)
    9.5 mm
Heat Shrink Tubing 2:1 4.8 mm PO Blue

10391334

Price Range
R 364,0817 - R 318,6625

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Blue
  • Packaging Style
    Roll in Box
  • Inside Diameter (Shrunk)
    2.4 mm
Heat Shrink Tubing 2:1 19.0 mm PO Blue

10391372

Price Range
R 662,0132 - R 579,433

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Blue
  • Packaging Style
    Roll in Box
  • Inside Diameter (Shrunk)
    9.5 mm
Heat Shrink Tubing 2:1 6.4 mm PO Blue

10391341

Price Range
R 329,8051 - R 288,6762

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Blue
  • Packaging Style
    Roll in Box
  • Inside Diameter (Shrunk)
    3.2 mm
Heat Shrink Tubing 2:1 3.2 mm PO Blue

10391327

Price Range
R 303,4195 - R 265,5647

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Blue
  • Packaging Style
    Roll in Box
  • Inside Diameter (Shrunk)
    1.6 mm
Heat Shrink Tubing 2:1 3.2 mm PO Blue

10391426

Price Range
R 1 755,5762 - R 1 536,5363

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Blue
  • Packaging Style
    Roll
  • Inside Diameter (Shrunk)
    1.6 mm
Heat Shrink Tubing 2:1 6.4 mm PO Blue

10391440

Price Range
R 1 580,0232 - R 1 382,8812

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Blue
  • Packaging Style
    Roll
  • Inside Diameter (Shrunk)
    3.2 mm
Heat Shrink Tubing 2:1 9.5 mm PO Blue

10391457

Price Range
R 2 216,4105 - R 1 939,866

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Blue
  • Packaging Style
    Roll
  • Inside Diameter (Shrunk)
    4.8 mm
Heat Shrink Tubing 2:1 9.5 mm PO Blue

10391358

Price Range
R 364,0817 - R 318,6625

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Blue
  • Packaging Style
    Roll in Box
  • Inside Diameter (Shrunk)
    4.8 mm
Heat Shrink Tubing 2:1 25.4 mm PO Blue

10391389

Price Range
R 835,4113 - R 731,1735

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Blue
  • Packaging Style
    Roll in Box
  • Inside Diameter (Shrunk)
    12.7 mm