Menu Search

Hardened Steel Shafts

In production

These Hardened Steel Shafts are robust and reliable components used in various mechanical applications. They are used with all types of linear bushings. They combine exceptional size precision, straightness, and concentricity to reduce wear in high-speed applications.

The shafts are made from high-quality steel that undergoes a specialised hardening process, resulting in increased strength, longevity, and resistance to wear and corrosion. When combined with a linear ball bushing, it ensures smooth and precise rotational motion.

Their material makes them suitable for applications that require heavy-duty performance, such as industrial machinery, automotive systems, and medical devices.

  • Combine exceptional size precision, straightness, and concentricity to reduce wear in high-speed applications.
  • Suitable for applications such as industrial machinery, automotive systems, and medical devices.
  • Shafts made from high-quality steel that undergoes a specialised hardening process.
Material: Steel Series Code: SRL177060, SRL177050, SRL177040, SRL177030, SRL177025, SRL177020, SRL177016, SRL177012, SRL177010, SRL177008, SRL177006, SRL177005

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
1 427 results
Product SKUs information
Essentra Part Number Price range Availability Depth of hardness min d1 tol. h6 l1 View
R 5 648,4459 - R 6 275,9647 Request the lead time here
1.5
30.0
5800.0
R 4 765,4941 - R 5 294,9934 Request the lead time here
1.5
30.0
4850.0
R 4 580,5187 - R 5 089,4436 Request the lead time here
1.5
30.0
4650.0
R 4 812,854 - R 5 347,594 Request the lead time here
1.5
30.0
4900.0
R 5 555,667 - R 6 172,8986 Request the lead time here
1.5
30.0
5700.0
R 396,3481 - R 660,7095 Request the lead time here
1.5
40.0
400.0
R 657,604 - R 1 095,8773 Request the lead time here
1.5
40.0
700.0
R 1 415,7508 - R 1 887,603 Request the lead time here
1.5
40.0
1150.0
R 1 577,2403 - R 2 102,8577 Request the lead time here
1.5
40.0
1300.0
R 1 308,0264 - R 1 743,9705 Request the lead time here
1.5
40.0
1050.0
R 918,6658 - R 1 531,045 Request the lead time here
1.5
40.0
1000.0
R 832,4863 - R 1 387,4125 Request the lead time here
1.5
40.0
900.0
R 348,9882 - R 581,5176 Request the lead time here
1.5
40.0
350.0
R 3 836,3469 - R 4 262,5861 Request the lead time here
1.5
30.0
3850.0
R 4 533,3528 - R 5 037,0372 Request the lead time here
1.5
30.0
4600.0
R 4 348,1834 - R 4 831,2933 Request the lead time here
1.5
30.0
4400.0
R 5 091,3846 - R 5 656,9862 Request the lead time here
1.5
30.0
5200.0
R 5 323,5258 - R 5 914,9424 Request the lead time here
1.5
30.0
5450.0
R 5 044,9952 - R 5 605,5502 Request the lead time here
1.5
30.0
5150.0
R 2 116,0564 - R 2 821,4085 Request the lead time here
1.5
40.0
1800.0
  • of 72
Hardened Shaft 30.0 5800.0 1.5 Steel

20282356

Price Range
R 6 275,9647 - R 5 648,4459

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    5800.0
  • Depth of hardness min
    1.5
  • Weight kg
    32.190
  • Material
    Steel
Hardened Shaft 30.0 4850.0 1.5 Steel

20282165

Price Range
R 5 294,9934 - R 4 765,4941

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    4850.0
  • Depth of hardness min
    1.5
  • Weight kg
    26.918
  • Material
    Steel
Hardened Shaft 30.0 4650.0 1.5 Steel

20282127

Price Range
R 5 089,4436 - R 4 580,5187

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    4650.0
  • Depth of hardness min
    1.5
  • Weight kg
    25.808
  • Material
    Steel
Hardened Shaft 30.0 4900.0 1.5 Steel

20282172

Price Range
R 5 347,594 - R 4 812,854

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    4900.0
  • Depth of hardness min
    1.5
  • Weight kg
    27.195
  • Material
    Steel
Hardened Shaft 30.0 5700.0 1.5 Steel

20282332

Price Range
R 6 172,8986 - R 5 555,667

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    5700.0
  • Depth of hardness min
    1.5
  • Weight kg
    31.635
  • Material
    Steel
Hardened Shaft 40.0 400.0 1.5 Steel

20282462

Price Range
R 660,7095 - R 396,3481

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    400.0
  • Depth of hardness min
    1.5
  • Weight kg
    3.948
  • Material
    Steel
Hardened Shaft 40.0 700.0 1.5 Steel

20282523

Price Range
R 1 095,8773 - R 657,604

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    700.0
  • Depth of hardness min
    1.5
  • Weight kg
    6.909
  • Material
    Steel
Hardened Shaft 40.0 1150.0 1.5 Steel

20282615

Price Range
R 1 887,603 - R 1 415,7508

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    1150.0
  • Depth of hardness min
    1.5
  • Weight kg
    11.351
  • Material
    Steel
Hardened Shaft 40.0 1300.0 1.5 Steel

20282646

Price Range
R 2 102,8577 - R 1 577,2403

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    1300.0
  • Depth of hardness min
    1.5
  • Weight kg
    12.831
  • Material
    Steel
Hardened Shaft 40.0 1050.0 1.5 Steel

20282592

Price Range
R 1 743,9705 - R 1 308,0264

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    1050.0
  • Depth of hardness min
    1.5
  • Weight kg
    10.364
  • Material
    Steel
Hardened Shaft 40.0 1000.0 1.5 Steel

20282585

Price Range
R 1 531,045 - R 918,6658

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    1000.0
  • Depth of hardness min
    1.5
  • Weight kg
    9.870
  • Material
    Steel
Hardened Shaft 40.0 900.0 1.5 Steel

20282561

Price Range
R 1 387,4125 - R 832,4863

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    900.0
  • Depth of hardness min
    1.5
  • Weight kg
    8.883
  • Material
    Steel
Hardened Shaft 40.0 350.0 1.5 Steel

20282455

Price Range
R 581,5176 - R 348,9882

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    350.0
  • Depth of hardness min
    1.5
  • Weight kg
    3.455
  • Material
    Steel
Hardened Shaft 30.0 3850.0 1.5 Steel

20281960

Price Range
R 4 262,5861 - R 3 836,3469

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    3850.0
  • Depth of hardness min
    1.5
  • Weight kg
    21.368
  • Material
    Steel
Hardened Shaft 30.0 4600.0 1.5 Steel

20282110

Price Range
R 5 037,0372 - R 4 533,3528

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    4600.0
  • Depth of hardness min
    1.5
  • Weight kg
    25.530
  • Material
    Steel
Hardened Shaft 30.0 4400.0 1.5 Steel

20282073

Price Range
R 4 831,2933 - R 4 348,1834

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    4400.0
  • Depth of hardness min
    1.5
  • Weight kg
    24.420
  • Material
    Steel
Hardened Shaft 30.0 5200.0 1.5 Steel

20282233

Price Range
R 5 656,9862 - R 5 091,3846

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    5200.0
  • Depth of hardness min
    1.5
  • Weight kg
    28.860
  • Material
    Steel
Hardened Shaft 30.0 5450.0 1.5 Steel

20282288

Price Range
R 5 914,9424 - R 5 323,5258

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    5450.0
  • Depth of hardness min
    1.5
  • Weight kg
    30.248
  • Material
    Steel
Hardened Shaft 30.0 5150.0 1.5 Steel

20282226

Price Range
R 5 605,5502 - R 5 044,9952

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    5150.0
  • Depth of hardness min
    1.5
  • Weight kg
    28.583
  • Material
    Steel
Hardened Shaft 40.0 1800.0 1.5 Steel

20282745

Price Range
R 2 821,4085 - R 2 116,0564

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    1800.0
  • Depth of hardness min
    1.5
  • Weight kg
    17.766
  • Material
    Steel