Menu Search

Hardened Shaft 50.0 4050.0 1.5 Steel

50Ø Hardened Steel Shaft designed for use with linear ball bushings, provides a smooth and precise rotary motion. Due to the material used in their production, it offers increased strength, longevity and resistance to wear and corrosion. Made from Carbon Steel.
Essentra Part Number:

20284374

Manufacturer Part Number:

20284374

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 R 7 687,4453
10 + R 6 918,6232
Standard pack: 1

Order in multiple of 1

Total price:

R 7 687,45

1 x R 7 687,4453

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
d1 tol. h6 50.0
l1 4050.0
Depth of hardness min 1.5
Weight kg 62.370
Material Steel
Commodity Code 7215508000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us