T-Handle Latch;Maximum Grip - 38.0 mm | 1.496 in Handle Type: T-Handle, Key Operated Finish - Black Powder Coated

Item code: 2403120734E 75 In stock - Delivery conditions may apply, visit our FAQs

2403120734E Replaces Item No.(s): Essentra 498250

Specifications

Specifications

Imperial
Metric
Cam Material Die Cast Zinc Alloy
Colour Black
Finish Black Powder Coated
Handle Type T-Handle, Key Operated
Body Center to Keeper Frame Distance 45.0 mm

Pricing and options

Standard pack: 25

Order any quantity

SKU price information
Quantity Unit price
1 - 24 R 654,472
25 - 124 R 397,9134
125 - 249 R 378,0278
250 - 374 R 358,1422
375 - 499 R 338,246
500 + R 318,3498
Standard pack: 25

Order any quantity

Total price:

R 654,47

1 x R 654,472

Need a quote? For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.co.za. And we will respond within 2 working days

Specifications

Imperial
Metric
SKU attributes
Cam Material Die Cast Zinc Alloy
Colour Black
Finish Black Powder Coated
Handle Type T-Handle, Key Operated
Body Center to Keeper Frame Distance 45.0 mm