Knob Latch - Handle Type: Knob ; Latch Material: Die Cast Zinc Alloy ; Maximum Grip - 13.5 mm | 0.531 in ;

Item code: 468390 In production

Specifications

Specifications

Imperial
Metric
Cam Material Zinc Alloy
Finish Black Powder Coated
Handle Material Zinc Alloy
Handle Type Knob
Housing Material Zinc Alloy
See all specs and customise
Add sample +
Print page

Pricing and options

Standard pack: 50

Order any quantity

SKU price information
Quantity Unit price
1 - 49 R 108,38
50 - 499 R 69,63
500 - 999 R 66,14
1000 + R 62,66
Standard pack: 50

Order any quantity

Total price:

R 108,38

1 x R 108,38

Need a quote? For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.co.za. And we will respond within 2 working days

Specifications

Imperial
Metric
SKU attributes
Cam Material Zinc Alloy
Finish Black Powder Coated
Handle Material Zinc Alloy
Handle Type Knob
Housing Material Zinc Alloy
Latch Material Die Cast Zinc Alloy
Grip Range 13.5 mm
Knob Length 33.0 mm
Maximum Grip 13.5 mm
Mounting Hole Length 16.2 mm
Mounting Hole Width 14.2 mm

Useful Information