Quantity | Unit price |
---|---|
1 - 49 | R 201,8335 |
50 + | R 116,4801 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Finish | Black Powder Coated |
---|---|
Cam Material | Die Cast Zinc Alloy |
Handle Material | Die Cast Zinc Alloy |
Housing Material | Die Cast Zinc Alloy |
Latch Material | Die Cast Zinc Alloy |
Handle Type | Wing Knob Handle |
Grip Range | 20.5 mm |
Grip Range | 0.807 in |
Mounting Hole Length | 16.2 mm |
Mounting Hole Length | 0.638 in |
Mounting Hole Width | 14.2 mm |
Mounting Hole Width | 0.559 in |
Cam Length | 35.0 mm |
Cam Length | 1.378 in |
Includes | No Includes |
Commodity Code | 7907000090 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue