T-Handle Latch - Handle Length - 111.0 mm | 4.37 in ; Maximum Grip - 8.5 mm | 0.335 in ; ;

Item code: 111120260E 100 In stock - Delivery conditions may apply, visit our FAQs

Replaces Item No.(s): Essentra 496153

Specifications

Specifications

Imperial
Metric
Colour Black
Finish Black Polyamide
Keying Keyed Different
Locking Type Locking
Material Die Cast Zinc Alloy
See all specs and customise

Pricing and options

Standard pack: 25

Order any quantity

SKU price information
Quantity Unit price
1 - 9 R 136,8528
10 - 24 R 85,5232
25 - 249 R 64,766
250 + R 61,5224
Standard pack: 25

Order any quantity

Total price:

R 136,85

1 x R 136,8528

Need a quote? For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.co.za. And we will respond within 2 working days

Specifications

Imperial
Metric
SKU attributes
Colour Black
Finish Black Polyamide
Keying Keyed Different
Locking Type Locking
Material Die Cast Zinc Alloy
Mounting Hole Dimensions 22.2 x 20.2 mm | 0.795 in

Useful Information


Related products

Dust Cap - Base Outside Diameter - 36.0 mm | 1.417 in ; ...
Dust Cap - Base Outside Diameter - 36.0 mm | 1.417 in ; Material - PU
Dust Cap - Base Outside Diameter - 36.0 mm | 1.417 in ; Material - PU