Menu Search

Gear Levers - Tapered Knob

In production

Tapered Knob Gear Lever handles and shafts are made of steel and are ground and polished with a black oxide finish. The tapered knob is black plastic with a brass insert for an easy grip and aesthetically pleasing finish on machinery applications for changing or shifting gears.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
42 results
Product SKUs information
Essentra Part Number Price range Availability Shaft Diameter Thread Size Overall Length Shaft Material View
R 169,7981 - R 169,7981 Request the lead time here
10.0 mm
M8
111.0 mm
Stainless Steel
R 140,8809 - R 140,8809 Request the lead time here
12.0 mm
M10
174.0 mm
Steel
R 222,3596 - R 222,3596 Request the lead time here
14.0 mm
M12
141.0 mm
Stainless Steel
R 165,0664 - R 165,0664 Request the lead time here
10.0 mm
M8
91.0 mm
Stainless Steel
R 139,313 - R 139,313 Request the lead time here
12.0 mm
M10
114.0 mm
Steel
R 164,0119 - R 164,0119 Request the lead time here
14.0 mm
M12
141.0 mm
Steel
R 138,2584 - R 138,2584 Request the lead time here
8.0 mm
M6
72.0 mm
Stainless Steel
R 205,0149 - R 205,0149 Request the lead time here
12.0 mm
M10
114.0 mm
Stainless Steel
R 117,2227 - R 117,2227 Request the lead time here
10.0 mm
M8
111.0 mm
Steel
R 108,2867 - R 108,2867 Request the lead time here
8.0 mm
M6
89.0 mm
Steel
R 184,5203 - R 184,5203 Request the lead time here
12.0 mm
M10
125.0 mm
Stainless Steel
R 254,4266 - R 254,4266 Request the lead time here
14.0 mm
M12
216.0 mm
Stainless Steel
R 115,6547 - R 115,6547 Request the lead time here
10.0 mm
M8
91.0 mm
Steel
R 169,7981 - R 169,7981 Request the lead time here
14.0 mm
M12
160.0 mm
Steel
R 140,8809 - R 140,8809 Request the lead time here
12.0 mm
M10
139.0 mm
Steel
R 176,625 - R 176,625 Request the lead time here
14.0 mm
M12
216.0 mm
Steel
R 140,8809 - R 140,8809 Request the lead time here
8.0 mm
M6
89.0 mm
Stainless Steel
R 296,5046 - R 394,6476 Request the lead time here
12.0 mm
M10 x 1.5
114.1 mm
Steel
Request the lead time here
12.0 mm
M10 x 1.5
174.0 mm
Steel
R 118,8045 - R 118,8045 Request the lead time here
10.0 mm
M8
136.0 mm
Steel
  • of 3
Gear Lever 111.0 mm M8 10.0 mm Stainless Steel

10498644

Price Range
R 169,7981 - R 169,7981

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    111.0 mm
  • Shaft Diameter
    10.0 mm
  • Thread Size
    M8
  • Shaft Material
    Stainless Steel
  • Knob Length
    50.0 mm
Gear Lever 174.0 mm M10 12.0 mm Steel

10498859

Price Range
R 140,8809 - R 140,8809

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    174.0 mm
  • Shaft Diameter
    12.0 mm
  • Thread Size
    M10
  • Shaft Material
    Steel
  • Knob Length
    65.0 mm
Gear Lever 141.0 mm M12 14.0 mm Stainless Steel

10498880

Price Range
R 222,3596 - R 222,3596

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    141.0 mm
  • Shaft Diameter
    14.0 mm
  • Thread Size
    M12
  • Shaft Material
    Stainless Steel
  • Knob Length
    80.0 mm
Gear Lever 91.0 mm M8 10.0 mm Stainless Steel

10498729

Price Range
R 165,0664 - R 165,0664

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    91.0 mm
  • Shaft Diameter
    10.0 mm
  • Thread Size
    M8
  • Shaft Material
    Stainless Steel
  • Knob Length
    50.0 mm
Gear Lever 114.0 mm M10 12.0 mm Steel

10498774

Price Range
R 139,313 - R 139,313

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    114.0 mm
  • Shaft Diameter
    12.0 mm
  • Thread Size
    M10
  • Shaft Material
    Steel
  • Knob Length
    65.0 mm
Gear Lever 141.0 mm M12 14.0 mm Steel

10498897

Price Range
R 164,0119 - R 164,0119

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    141.0 mm
  • Shaft Diameter
    14.0 mm
  • Thread Size
    M12
  • Shaft Material
    Steel
  • Knob Length
    80.0 mm
Gear Lever 72.0 mm M6 8.0 mm Stainless Steel

10498989

Price Range
R 138,2584 - R 138,2584

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    72.0 mm
  • Shaft Diameter
    8.0 mm
  • Thread Size
    M6
  • Shaft Material
    Stainless Steel
  • Knob Length
    40.0 mm
Gear Lever 114.0 mm M10 12.0 mm Stainless Steel

10498767

Price Range
R 205,0149 - R 205,0149

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    114.0 mm
  • Shaft Diameter
    12.0 mm
  • Thread Size
    M10
  • Shaft Material
    Stainless Steel
  • Knob Length
    65.0 mm
Gear Lever 111.0 mm M8 10.0 mm Steel

10498651

Price Range
R 117,2227 - R 117,2227

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    111.0 mm
  • Shaft Diameter
    10.0 mm
  • Thread Size
    M8
  • Shaft Material
    Steel
  • Knob Length
    50.0 mm
Gear Lever 89.0 mm M6 8.0 mm Steel

10499030

Price Range
R 108,2867 - R 108,2867

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    89.0 mm
  • Shaft Diameter
    8.0 mm
  • Thread Size
    M6
  • Shaft Material
    Steel
  • Knob Length
    40.0 mm
Gear Lever 125.0 mm M10 12.0 mm Stainless Steel

10498804

Price Range
R 184,5203 - R 184,5203

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    125.0 mm
  • Shaft Diameter
    12.0 mm
  • Thread Size
    M10
  • Shaft Material
    Stainless Steel
  • Knob Length
    65.0 mm
Gear Lever 216.0 mm M12 14.0 mm Stainless Steel

10498927

Price Range
R 254,4266 - R 254,4266

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    216.0 mm
  • Shaft Diameter
    14.0 mm
  • Thread Size
    M12
  • Shaft Material
    Stainless Steel
  • Knob Length
    80.0 mm
Gear Lever 91.0 mm M8 10.0 mm Steel

10498736

Price Range
R 115,6547 - R 115,6547

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    91.0 mm
  • Shaft Diameter
    10.0 mm
  • Thread Size
    M8
  • Shaft Material
    Steel
  • Knob Length
    50.0 mm
Gear Lever 160.0 mm M12 14.0 mm Steel

10498910

Price Range
R 169,7981 - R 169,7981

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    160.0 mm
  • Shaft Diameter
    14.0 mm
  • Thread Size
    M12
  • Shaft Material
    Steel
  • Colour
    Natural
Gear Lever 139.0 mm M10 12.0 mm Steel

10498811

Price Range
R 140,8809 - R 140,8809

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    139.0 mm
  • Shaft Diameter
    12.0 mm
  • Thread Size
    M10
  • Shaft Material
    Steel
  • Knob Length
    64.5 mm
Gear Lever 216.0 mm M12 14.0 mm Steel

10498934

Price Range
R 176,625 - R 176,625

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    216.0 mm
  • Shaft Diameter
    14.0 mm
  • Thread Size
    M12
  • Shaft Material
    Steel
  • Knob Length
    80.0 mm
Gear Lever 89.0 mm M6 8.0 mm Stainless Steel

10499023

Price Range
R 140,8809 - R 140,8809

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    89.0 mm
  • Shaft Diameter
    8.0 mm
  • Thread Size
    M6
  • Shaft Material
    Stainless Steel
  • Knob Length
    40.0 mm
Gear Lever 114.1 mm M10 x 1.5 12.0 mm Steel

10635957

Price Range
R 394,6476 - R 296,5046

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    114.1 mm
  • Shaft Diameter
    12.0 mm
  • Thread Size
    M10 x 1.5
  • Shaft Material
    Steel
  • Knob Length
    46.0 mm
Gear Lever 174.0 mm M10 x 1.5 12.0 mm Steel

10322048


Stock Levels
Request the lead time here
Attributes
  • Overall Length
    174.0 mm
  • Shaft Diameter
    12.0 mm
  • Thread Size
    M10 x 1.5
  • Shaft Material
    Steel
  • Knob Length
    46.0 mm
Gear Lever 136.0 mm M8 10.0 mm Steel

10498699

Price Range
R 118,8045 - R 118,8045

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    136.0 mm
  • Shaft Diameter
    10.0 mm
  • Thread Size
    M8
  • Shaft Material
    Steel
  • Knob Length
    50.0 mm