Menu Search

Gear Levers - Ball Knob

In production

Ball Gear Lever handles and shafts are made of steel and are ground and polished with a black oxide finish. The T-handle knob is black plastic with a brass insert making these durable levers ideal on machinery applications for changing gears through a pivot point.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
35 results
Product SKUs information
Essentra Part Number Price range Availability Shaft Diameter Thread Size Overall Length Shaft Material View
R 93,5783 - R 93,5783 Request the lead time here
12.0 mm
M10
125.0 mm
Steel
R 112,491 - R 112,491 Request the lead time here
10.0 mm
M8
100.0 mm
Stainless Steel
R 73,0699 - R 73,0699 Request the lead time here
10.0 mm
M8
80.0 mm
Steel
R 113,0183 - R 113,0183 Request the lead time here
14.0 mm
M12
125.0 mm
Steel
R 380,2371 - R 506,0955 Request the lead time here
16.0 mm
M14 x 2.0
178.1 mm
Steel
10498972 R 69,9201 - R 69,9201 Request the lead time here
8.0 mm
M6
72.0 mm
Steel
R 91,9965 - R 91,9965 Request the lead time here
12.0 mm
M10
100.0 mm
Steel
R 96,2009 - R 96,2009 Request the lead time here
12.0 mm
M10
174.0 mm
Steel
R 93,051 - R 93,051 Request the lead time here
8.0 mm
M6
72.0 mm
Stainless Steel
R 99,3507 - R 99,3507 Request the lead time here
8.0 mm
M6
100.0 mm
Stainless Steel
R 118,2773 - R 118,2773 Request the lead time here
10.0 mm
M8
125.0 mm
Stainless Steel
R 131,9449 - R 131,9449 Request the lead time here
12.0 mm
M10
100.0 mm
Stainless Steel
R 193,9836 - R 193,9836 Request the lead time here
14.0 mm
M12
160.0 mm
Stainless Steel
R 71,4881 - R 71,4881 Request the lead time here
8.0 mm
M6
80.0 mm
Steel
R 133,5268 - R 133,5268 Request the lead time here
12.0 mm
M10
125.0 mm
Stainless Steel
R 175,057 - R 175,057 Request the lead time here
14.0 mm
M12
125.0 mm
Stainless Steel
R 72,5426 - R 72,5426 Request the lead time here
8.0 mm
M6
100.0 mm
Steel
R 78,3288 - R 78,3288 Request the lead time here
10.0 mm
M8
125.0 mm
Steel
R 75,179 - R 75,179 Request the lead time here
10.0 mm
M8
100.0 mm
Steel
R 95,6736 - R 95,6736 Request the lead time here
8.0 mm
M6
80.0 mm
Stainless Steel
  • of 2
Gear Lever 125.0 mm M10 12.0 mm Steel

10498798

Price Range
R 93,5783 - R 93,5783

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    125.0 mm
  • Shaft Diameter
    12.0 mm
  • Thread Size
    M10
  • Colour
    Natural
  • Handle Style
    Ball Knob
Gear Lever 100.0 mm M8 10.0 mm Stainless Steel

10498620

Price Range
R 112,491 - R 112,491

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    100.0 mm
  • Shaft Diameter
    10.0 mm
  • Thread Size
    M8
  • Colour
    Natural
  • Handle Style
    Ball Knob
Gear Lever 80.0 mm M8 10.0 mm Steel

10498712

Price Range
R 73,0699 - R 73,0699

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    80.0 mm
  • Shaft Diameter
    10.0 mm
  • Thread Size
    M8
  • Colour
    Natural
  • Handle Style
    Ball Knob
Gear Lever 125.0 mm M12 14.0 mm Steel

10498873

Price Range
R 113,0183 - R 113,0183

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    125.0 mm
  • Shaft Diameter
    14.0 mm
  • Thread Size
    M12
  • Colour
    Natural
  • Handle Style
    Ball Knob
Gear Lever 178.1 mm M14 x 2.0 16.0 mm Steel

10635858

Price Range
R 506,0955 - R 380,2371

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    178.1 mm
  • Shaft Diameter
    16.0 mm
  • Thread Size
    M14 x 2.0
  • Colour
    Black
  • Handle Style
    Ball Knob
Gear Lever 72.0 mm M6 8.0 mm Steel

10498972

Price Range
R 69,9201 - R 69,9201

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    72.0 mm
  • Shaft Diameter
    8.0 mm
  • Thread Size
    M6
  • Handle Style
    Ball Knob
  • Commodity Code
    8487905990
Gear Lever 100.0 mm M10 12.0 mm Steel

10498750

Price Range
R 91,9965 - R 91,9965

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    100.0 mm
  • Shaft Diameter
    12.0 mm
  • Thread Size
    M10
  • Colour
    Natural
  • Handle Style
    Ball Knob
Gear Lever 174.0 mm M10 12.0 mm Steel

10498835

Price Range
R 96,2009 - R 96,2009

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    174.0 mm
  • Shaft Diameter
    12.0 mm
  • Thread Size
    M10
  • Handle Style
    Ball Knob
  • Commodity Code
    8487905990
Gear Lever 72.0 mm M6 8.0 mm Stainless Steel

10498965

Price Range
R 93,051 - R 93,051

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    72.0 mm
  • Shaft Diameter
    8.0 mm
  • Thread Size
    M6
  • Handle Style
    Ball Knob
  • Commodity Code
    8487905990
Gear Lever 100.0 mm M6 8.0 mm Stainless Steel

10498941

Price Range
R 99,3507 - R 99,3507

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    100.0 mm
  • Shaft Diameter
    8.0 mm
  • Thread Size
    M6
  • Colour
    Natural
  • Handle Style
    Ball Knob
Gear Lever 125.0 mm M8 10.0 mm Stainless Steel

10498668

Price Range
R 118,2773 - R 118,2773

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    125.0 mm
  • Shaft Diameter
    10.0 mm
  • Thread Size
    M8
  • Colour
    Natural
  • Handle Style
    Ball Knob
Gear Lever 100.0 mm M10 12.0 mm Stainless Steel

10498743

Price Range
R 131,9449 - R 131,9449

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    100.0 mm
  • Shaft Diameter
    12.0 mm
  • Thread Size
    M10
  • Colour
    Natural
  • Handle Style
    Ball Knob
Gear Lever 160.0 mm M12 14.0 mm Stainless Steel

10498903

Price Range
R 193,9836 - R 193,9836

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    160.0 mm
  • Shaft Diameter
    14.0 mm
  • Thread Size
    M12
  • Colour
    Natural
  • Handle Style
    Ball Knob
Gear Lever 80.0 mm M6 8.0 mm Steel

10499016

Price Range
R 71,4881 - R 71,4881

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    80.0 mm
  • Shaft Diameter
    8.0 mm
  • Thread Size
    M6
  • Colour
    Natural
  • Handle Style
    Ball Knob
Gear Lever 125.0 mm M10 12.0 mm Stainless Steel

10498781

Price Range
R 133,5268 - R 133,5268

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    125.0 mm
  • Shaft Diameter
    12.0 mm
  • Thread Size
    M10
  • Colour
    Natural
  • Handle Style
    Ball Knob
Gear Lever 125.0 mm M12 14.0 mm Stainless Steel

10498866

Price Range
R 175,057 - R 175,057

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    125.0 mm
  • Shaft Diameter
    14.0 mm
  • Thread Size
    M12
  • Colour
    Natural
  • Handle Style
    Ball Knob
Gear Lever 100.0 mm M6 8.0 mm Steel

10498958

Price Range
R 72,5426 - R 72,5426

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    100.0 mm
  • Shaft Diameter
    8.0 mm
  • Thread Size
    M6
  • Colour
    Natural
  • Handle Style
    Ball Knob
Gear Lever 125.0 mm M8 10.0 mm Steel

10498675

Price Range
R 78,3288 - R 78,3288

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    125.0 mm
  • Shaft Diameter
    10.0 mm
  • Thread Size
    M8
  • Colour
    Natural
  • Handle Style
    Ball Knob
Gear Lever 100.0 mm M8 10.0 mm Steel

10498637

Price Range
R 75,179 - R 75,179

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    100.0 mm
  • Shaft Diameter
    10.0 mm
  • Thread Size
    M8
  • Colour
    Natural
  • Handle Style
    Ball Knob
Gear Lever 80.0 mm M6 8.0 mm Stainless Steel

10499009

Price Range
R 95,6736 - R 95,6736

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    80.0 mm
  • Shaft Diameter
    8.0 mm
  • Thread Size
    M6
  • Colour
    Natural
  • Handle Style
    Ball Knob