Menu Search

Gas Cylinder Valve Protectors

In stock

Gas Cylinder Valve Protectors are designed in collaboration with major European gas companies. Covers the valve threads on industrial and LPG gas cylinders during storage, handling and transportation. Features a vent flap that allows for the safe escape of gas in the event of an inadvertent valve opening.

  • Designed to protect industrial and LPG gas cylinder valve threads when not in use.
  • It can differentiate full from empty cylinders.
  • It is commonly used in laboratories, medical industry, and construction applications.
Material: HDPE, LDPE Colour: Yellow Series Code: SRF0084, SR1060

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Image
Type 5
23 results
Product SKUs information
Essentra Part Number Price range Availability Material d Type Vent Flap View
R 3,9499 - R 9,1648 Request the lead time here
LDPE
28.8 mm
1
N
R 4,4926 - R 5,0052 Request the lead time here
LDPE
20.0 mm
4
N
R 2,8192 - R 3,4727 2000 In stock - Delivery conditions may apply, visit our FAQs
LDPE
22.2 mm
2
Y
R 4,6886 - R 5,2314 Request the lead time here
LDPE
30.0 mm
4
N
10072103 R 2,578 - R 3,4947 Request the lead time here
LDPE
22.2 mm
2
N
R 3,3921 - R 3,8591 Request the lead time here
LDPE
21.7 mm
1
Y
R 9,8446 - R 20,5932 Request the lead time here
LDPE
38.0 mm
5
Y
R 2,5629 - R 2,8192 Request the lead time here
HDPE
28.0 mm
6
N
R 3,0906 - R 3,9309 Request the lead time here
LDPE
21.7 mm
1
N
R 3,784 - R 8,8335 Request the lead time here
LDPE
25.4 mm
1
N
R 4,4474 - R 9,3396 Request the lead time here
LDPE
26.4 mm
1
Y
R 3,1508 - R 3,964 Request the lead time here
LDPE
24.3 mm
1
N
R 3,9348 - R 4,1308 Request the lead time here
LDPE
30.0 mm
5
N
R 10,1612 - R 10,6889 Request the lead time here
HDPE
21.8 mm
6
Y
R 3,9047 - R 9,0544 Request the lead time here
LDPE
25.0 mm
3
N
R 3,6182 - R 3,964 Request the lead time here
LDPE
24.3 mm
1
Y
10073605 R 4,5228 - R 4,7791 Request the lead time here
LDPE
30.0 mm
5
Y
R 10,1914 - R 10,719 Request the lead time here
HDPE
24.3 mm
6
Y
10072073 R 3,0906 - R 6,4902 Request the lead time here
LDPE
21.8 mm
1
N
R 3,8594 - R 4,08 Request the lead time here
LDPE
26.4 mm
1
N
  • of 2
Gas Cylinder Valve Cap 28.8 mm No Vent Flap LDPE Yellow

10072097

Price Range
R 9,1648 - R 3,9499

Stock Levels
Request the lead time here
Attributes
  • d
    28.8 mm
  • Vent Flap
    N
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Type
    1
Gas Cylinder Valve Plug 20.0 mm LDPE Yellow

10073285

Price Range
R 5,0052 - R 4,4926

Stock Levels
Request the lead time here
Attributes
  • d
    20.0 mm
  • Vent Flap
    N
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Type
    4
Gas Cylinder Valve Plug 22.2 mm LDPE Yellow

10073025

Price Range
R 3,4727 - R 2,8192

Stock Levels
2000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d
    22.2 mm
  • Vent Flap
    Y
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Type
    2
Gas Cylinder Valve Plug 30.0 mm HDPE Yellow

10074275

Price Range
R 5,2314 - R 4,6886

Stock Levels
Request the lead time here
Attributes
  • d
    30.0 mm
  • Vent Flap
    N
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Type
    4
Gas Cylinder Valve Plug 22.2 mm LDPE Yellow

10072103

Price Range
R 3,4947 - R 2,578

Stock Levels
Request the lead time here
Attributes
  • d
    22.2 mm
  • Vent Flap
    N
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Type
    2
Gas Cylinder Valve Cap 21.7 mm With Vent Flap LDPE Yellow

10073278

Price Range
R 3,8591 - R 3,3921

Stock Levels
Request the lead time here
Attributes
  • d
    21.7 mm
  • Vent Flap
    Y
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Type
    1
Gas Cylinder Valve Cap 38.0 mm With Vent Flap LDPE Yellow

10074299

Price Range
R 20,5932 - R 9,8446

Stock Levels
Request the lead time here
Attributes
  • d
    38.0 mm
  • Vent Flap
    Y
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Type
    5
Gas Cylinder Valve Cap 28.0 mm No Vent Flap HDPE Yellow

10074718

Price Range
R 2,8192 - R 2,5629

Stock Levels
Request the lead time here
Attributes
  • d
    28.0 mm
  • Vent Flap
    N
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Type
    6
Gas Cylinder Valve Cap 21.7 mm No Vent Flap LDPE Yellow

10087473

Price Range
R 3,9309 - R 3,0906

Stock Levels
Request the lead time here
Attributes
  • d
    21.7 mm
  • Vent Flap
    N
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Type
    1
Gas Cylinder Valve Cap 25.4 mm No Vent Flap LDPE Yellow

10072080

Price Range
R 8,8335 - R 3,784

Stock Levels
Request the lead time here
Attributes
  • d
    25.4 mm
  • Vent Flap
    N
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Type
    1
Gas Cylinder Valve Cap 26.4 mm With Vent Flap LDPE Yellow

10073049

Price Range
R 9,3396 - R 4,4474

Stock Levels
Request the lead time here
Attributes
  • d
    26.4 mm
  • Vent Flap
    Y
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Type
    1
Gas Cylinder Valve Cap 24.3 mm No Vent Flap LDPE Yellow

10073056

Price Range
R 3,964 - R 3,1508

Stock Levels
Request the lead time here
Attributes
  • d
    24.3 mm
  • Vent Flap
    N
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Type
    1
Gas Cylinder Valve Cap 30.0 mm No Vent Flap LDPE Yellow

10073599

Price Range
R 4,1308 - R 3,9348

Stock Levels
Request the lead time here
Attributes
  • d
    30.0 mm
  • Vent Flap
    N
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Type
    5
Gas Cylinder Valve Cap 21.8 mm With Vent Flap HDPE Yellow

10074305

Price Range
R 10,6889 - R 10,1612

Stock Levels
Request the lead time here
Attributes
  • d
    21.8 mm
  • Vent Flap
    Y
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Type
    6
Gas Cylinder Valve Cap 25.0 mm No Vent Flap LDPE Yellow

10072110

Price Range
R 9,0544 - R 3,9047

Stock Levels
Request the lead time here
Attributes
  • d
    25.0 mm
  • Vent Flap
    N
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Type
    3
Gas Cylinder Valve Cap 24.3 mm With Vent Flap LDPE Yellow

10073063

Price Range
R 3,964 - R 3,6182

Stock Levels
Request the lead time here
Attributes
  • d
    24.3 mm
  • Vent Flap
    Y
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Type
    1
Gas Cylinder Valve Cap 30.0 mm With Vent Flap LDPE Yellow

10073605

Price Range
R 4,7791 - R 4,5228

Stock Levels
Request the lead time here
Attributes
  • d
    30.0 mm
  • Vent Flap
    Y
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Type
    5
Gas Cylinder Valve Cap 24.3 mm With Vent Flap HDPE Yellow

10074329

Price Range
R 10,719 - R 10,1914

Stock Levels
Request the lead time here
Attributes
  • d
    24.3 mm
  • Vent Flap
    Y
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Type
    6
Gas Cylinder Valve Cap 21.8 mm No Vent Flap LDPE Yellow

10072073

Price Range
R 6,4902 - R 3,0906

Stock Levels
Request the lead time here
Attributes
  • d
    21.8 mm
  • Vent Flap
    N
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Type
    1
Gas Cylinder Valve Cap 26.4 mm No Vent Flap LDPE Yellow

10073032

Price Range
R 4,08 - R 3,8594

Stock Levels
Request the lead time here
Attributes
  • d
    26.4 mm
  • Vent Flap
    N
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Type
    1