Gas Cylinder Valve Protectors are designed in collaboration with major European gas companies. Covers the valve threads on industrial and LPG gas cylinders during storage, handling and transportation. Features a vent flap that allows for the safe escape of gas in the event of an inadvertent valve opening.
Material: HDPE, LDPE Colour: Yellow Series Code: SRF0084, SR1060
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Material | d | Type | Vent Flap | View | |
|---|---|---|---|---|---|---|---|
| R 2,8192 - R 3,4727 | 2000 In stock - Delivery conditions may apply, visit our FAQs |
LDPE
|
0.874 in
22.2 mm
|
2
|
Y
|
||
| R 4,4926 - R 5,0052 | Request the lead time here |
LDPE
|
0.787 in
20.0 mm
|
4
|
N
|
||
| R 4,6886 - R 5,2314 | Request the lead time here |
LDPE
|
1.181 in
30.0 mm
|
4
|
N
|
||
| 10072103 | R 2,578 - R 3,4947 | Request the lead time here |
LDPE
|
0.874 in
22.2 mm
|
2
|
N
|
|
| R 3,3921 - R 5,5044 | Request the lead time here |
LDPE
|
0.858 in
21.8 mm
|
1
|
Y
|
||
| 10073605 | R 4,5228 - R 4,7791 | Request the lead time here |
LDPE
|
1.181 in
30.0 mm
|
5
|
Y
|
|
| R 3,9047 - R 9,0544 | Request the lead time here |
LDPE
|
0.984 in
25.0 mm
|
3
|
N
|
||
| R 11,0658 - R 11,0658 | Request the lead time here |
HDPE
|
1.181 in
30.0 mm
|
6
|
Y
|
||
| R 3,9499 - R 9,1648 | Request the lead time here |
LDPE
|
1.134 in
28.8 mm
|
1
|
N
|
||
| R 3,1508 - R 3,964 | Request the lead time here |
LDPE
|
0.957 in
24.3 mm
|
1
|
N
|
||
| R 4,4474 - R 9,3396 | Request the lead time here |
LDPE
|
1.039 in
26.4 mm
|
1
|
Y
|
||
| R 3,3921 - R 3,8591 | Request the lead time here |
LDPE
|
0.854 in
21.7 mm
|
1
|
Y
|
||
| R 9,8446 - R 20,5932 | Request the lead time here |
LDPE
|
1.496 in
38.0 mm
|
5
|
Y
|
||
| R 3,784 - R 8,8335 | Request the lead time here |
LDPE
|
1 in
25.4 mm
|
1
|
N
|
||
| R 10,1612 - R 10,6889 | Request the lead time here |
HDPE
|
0.858 in
21.8 mm
|
6
|
Y
|
||
| R 2,5629 - R 2,8192 | Request the lead time here |
HDPE
|
1.102 in
28.0 mm
|
6
|
N
|
||
| R 3,0906 - R 3,9309 | Request the lead time here |
LDPE
|
0.854 in
21.7 mm
|
1
|
N
|
||
| R 3,9348 - R 4,1308 | Request the lead time here |
LDPE
|
1.181 in
30.0 mm
|
5
|
N
|
||
| R 10,1914 - R 10,719 | Request the lead time here |
HDPE
|
0.957 in
24.3 mm
|
6
|
Y
|
||
| R 3,8594 - R 4,08 | Request the lead time here |
LDPE
|
1.039 in
26.4 mm
|
1
|
N
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue