Furniture Lock - Latching Mechanism:Slide ; Keying:Keyed Different ; ;

Item code: 492856 50 In stock - Delivery conditions may apply, visit our FAQs

This product has been anti-drill centred and the key is removable only in the locked position, with Keyed Different

Specifications

Specifications

Imperial
Metric
Application(s) Drawer
Application(s) Wooden Furniture
Application(s) (All) Drawer, Wooden Furniture
Full Material Die Cast Zinc Alloy
Keying Keyed Different
See all specs and customise

Pricing and options

Standard pack: 5

Order any quantity

SKU price information
Quantity Unit price
1 - 4 R 1225,5909
5 - 49 R 720,5684
50 - 99 R 684,5245
100 + R 648,5138
Standard pack: 5

Order any quantity

Total price:

R 1 225,59

1 x R 1225,5909

Need a quote? For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.co.za. And we will respond within 2 working days

Specifications

Imperial
Metric
SKU attributes
Application(s) Drawer
Application(s) Wooden Furniture
Application(s) (All) Drawer, Wooden Furniture
Full Material Die Cast Zinc Alloy
Keying Keyed Different
Latching Mechanism Slide
Material Zinc Alloy
Body Center to Keeper Frame Distance 20.5 mm
Body Diameter 19.0 mm
Body Length 33.0 mm
Grip Range 5.0 mm
Maximum Grip 5.0 mm
Panel to Mounting Hole Distance 43.5 mm