Furniture Lock - Barrel Depth:18.5 mm | 0.728 in ; Barrel Diameter:80.0 mm | 3.15 in

Item code: 498174 584 In stock - Delivery conditions may apply, visit our FAQs

With flush design, this product provides a flat surface on the cabinet and along the with the chrome finish this part is very aesthetically pleasing.

Specifications

Specifications

Imperial
Metric
Application(s) Cabinet
Application(s) (All) Cabinet
Coating Chrome Plated
Full Material Die Cast Zinc Alloy
Keying Keyless
See all specs and customise

Pricing and options

Standard pack: 20

Order any quantity

SKU price information
Quantity Unit price
1 - 19 R 243,47
20 - 99 R 156,41
100 - 199 R 148,59
200 - 299 R 140,78
300 - 399 R 132,96
400 + R 125,13
Standard pack: 20

Order any quantity

Total price:

R 243,47

1 x R 243,47

Need a quote? For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.co.za. And we will respond within 2 working days

Specifications

Imperial
Metric
SKU attributes
Application(s) Cabinet
Application(s) (All) Cabinet
Coating Chrome Plated
Full Material Die Cast Zinc Alloy
Keying Keyless
Latching Mechanism Left Hand;Right Hand
Material Zinc Alloy
Barrel Depth 18.5 mm
Barrel Diameter 80.0 mm
Grip Range 6.0 mm
Maximum Grip 6.0 mm