Compression Lever Latch - Locking Mechanism: Non-Locking ; Maximum Grip: 24.0 mm | 0.945 in ; Minimum Grip - 0 mm | 0 in ; Maximum Grip - 24.0 mm | 0.945 in
Specifications
Imperial
|
|
---|---|
Face Dimensions | 85.0 x 35.0 mm | 1.378 in |
Finish | Black Powder Coated |
Locking Mechanism | Non-Locking |
Trigger Type | Flush |
Compatible Door Thickness Range | 2.0 mm |
See all specs and customise |
Pricing and options
Standard pack:
40
Order in multiple of 40
Quantity | Unit price |
---|---|
40 - 399 | R 163,71 |
400 - 799 | R 155,52 |
800 + | R 147,34 |
Need a quote? For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.co.za. And we will respond within 2 working days
Specifications
Imperial
Metric
Face Dimensions | 85.0 x 35.0 mm | 1.378 in |
---|---|
Finish | Black Powder Coated |
Locking Mechanism | Non-Locking |
Trigger Type | Flush |
Compatible Door Thickness Range | 2.0 mm |
Face Length | 85.0 mm |
Face Width | 35.0 mm |
Grip Range | 0 - 24.0 mm |
Maximum Compatible Door Thickness | 2.0 mm |
Maximum Grip | 24.0 mm |
Minimum Grip | 0 mm |
Standards | RoHS, DIN |
Specifications | DIN-EN 1774 |