Menu Search

Fluid Level Indicators G 1/4 20.0 mm Aluminium

Oil level sight glasses offer genuine glass of high stability and scratch proof. The seal is housed in a groove and it can therefore not be lost. In addition, this groove prevents the seal from being extruded when the sight glass is tightened.
Item code:

1337695

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 R 1 080,4614
10 - 49 R 508,0405
50 - 99 R 424,8911
100 + R 395,2603
Standard pack: 10

Order any quantity

Total price:

R 1 080,46

1 x R 1 080,4614

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Flat Width 18.0 mm
Viewable Screen Width 7.0 mm
Length 7.5 mm
Thread Size G 1/4
Outside Diameter 20.0 mm
Commodity Code 7616999099

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us