Finned Stud Cap - Compatible Stud Size Range 28.0 - 30.0 mm | 1.102 - 1.181 in ; Overall Height 34.0 mm | 1.339 in ; Natural

Item code: 466972 1700 In stock - Delivery conditions may apply, visit our FAQs

34.0 mm | 1.339 in LDPE Finned Stud Cap fits a 28.0 - 30.0 mm | 1.102 - 1.181 in stud range with three internal fins positioned to add grip and flexibility. Replaces Item No.(s): Skiffy 204111900003

Specifications

Specifications

Imperial
Metric
Colour Natural
Fitting Style Push Fit
Full Material Low Density Polyethylene
Material LDPE
Compatible Stud Size Range 28.0 - 30.0 mm
See all specs and customise
Add sample +
Print page

Pricing and options

Standard pack: 100

Order in multiple of 100

SKU price information
Quantity Unit price
1 - 9 R 33,8808
10 - 49 R 16,9344
50 - 99 R 8,232
100 - 999 R 4,8892
1000 - 1999 R 4,6502
2000 + R 4,3894
Standard pack: 100

Order in multiple of 100

Total price:

R 33,88

1 x R 33,8808

Need a quote? For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.co.za. And we will respond within 2 working days

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Fitting Style Push Fit
Full Material Low Density Polyethylene
Material LDPE
Compatible Stud Size Range 28.0 - 30.0 mm
Flange Diameter 37.0 mm
Flange Thickness 1.5 mm
Inside Diameter 33.0 mm
Maximum Compatible Stud Size 30.0 mm
Minimum Compatible Stud Size 28.0 mm
Overall Height 34.0 mm

Useful Information