Menu Search

Finned Stud Cap 24.0 mm 26.0 mm (ID) Natural

Finned Stud Cap is used to cover and protect threaded bar ends from dirt, moisture and other elements. Its unique finned design allows each cap to fit a wide range of stud diameters. Made from LDPE material.
Item code:

466971

In production For more information Delivery & returns

DISCONTINUED PRODUCT

This product is no longer available. Here is our recommendation:

Finned Stud Cap 24.0 mm 26.0 mm (ID) Natural

Finned Stud Cap is used to cover and protect threaded bar ends from dirt, moisture and other elements. Its unique finned design allows each cap to fit a wide range of stud diameters. Made from LDPE material.

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Low Density Polyethylene
Colour Natural
Fitting Style Push Fit
Overall Height 30.0 mm
Inside Diameter 29.0 mm
Minimum Compatible Stud Size 24.0 mm
Maximum Compatible Stud Size 26.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us