Finned Stud Cap - Compatible Stud Size Range 20.0 - 22.0 mm | 0.787 - 0.866 in ; Overall Height 25.0 mm | 0.984 in ; Natural

Item code: 466970 500 In stock - Delivery conditions may apply, visit our FAQs

25.0 mm | 0.984 in LDPE Finned Stud Cap fits a 20.0 - 22.0 mm | 0.787 - 0.866 in stud range with three internal fins positioned to add grip and flexibility. Replaces Item No.(s): Skiffy 204111700003

Specifications

Specifications

Imperial
Metric
Colour Natural
Fitting Style Push Fit
Full Material Low Density Polyethylene
Material LDPE
Compatible Stud Size Range 20.0 - 22.0 mm
See all specs and customise
Add sample +
Print page

Pricing and options

Standard pack: 100

Order in multiple of 100

SKU price information
Quantity Unit price
1 - 9 R 23,52
10 - 49 R 11,7712
50 - 99 R 5,88
100 - 999 R 3,5722
1000 - 1999 R 3,392
2000 + R 3,2224
Standard pack: 100

Order in multiple of 100

Total price:

R 23,52

1 x R 23,52

Need a quote? For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.co.za. And we will respond within 2 working days

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Fitting Style Push Fit
Full Material Low Density Polyethylene
Material LDPE
Compatible Stud Size Range 20.0 - 22.0 mm
Flange Diameter 29.0 mm
Flange Thickness 1.5 mm
Inside Diameter 25.0 mm
Maximum Compatible Stud Size 22.0 mm
Minimum Compatible Stud Size 20.0 mm
Overall Height 25.0 mm

Useful Information