Finned Stud Cap - Compatible Stud Size Range 14.0 - 16.0 mm | 0.551 - 0.63 in ; Overall Height 22.0 mm | 0.866 in ; Natural

Item code: 466968 In production

22.0 mm | 0.866 in LDPE Finned Stud Cap fits a 14.0 - 16.0 mm | 0.551 - 0.63 in stud range with three internal fins positioned to add grip and flexibility. Replaces Item No.(s): Skiffy 204111500003

Specifications

Specifications

Imperial
Metric
Colour Natural
Fitting Style Push Fit
Full Material Low Density Polyethylene
Material LDPE
Compatible Stud Size Range 14.0 - 16.0 mm
See all specs and customise
Add sample +
Print page

Pricing and options

Standard pack: 250

Order any quantity

SKU price information
Quantity Unit price
1 - 24 R 15,68
25 - 124 R 7,84
125 - 249 R 3,9312
250 - 2499 R 2,3744
2500 - 4999 R 2,2684
5000 + R 2,1518
Standard pack: 250

Order any quantity

Total price:

R 15,68

1 x R 15,68

Need a quote? For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.co.za. And we will respond within 2 working days

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Fitting Style Push Fit
Full Material Low Density Polyethylene
Material LDPE
Compatible Stud Size Range 14.0 - 16.0 mm
Flange Diameter 22.0 mm
Flange Thickness 1.5 mm
Inside Diameter 18.0 mm
Maximum Compatible Stud Size 16.0 mm
Minimum Compatible Stud Size 14.0 mm
Overall Height 22.0 mm

Useful Information