Finned Stud Cap - Compatible Stud Size Range 11.0 - 13.0 mm | 0.433 - 0.512 in ; Overall Height 22.0 mm | 0.866 in ; Natural

Item code: 466967 In production

22.0 mm | 0.866 in LDPE Finned Stud Cap fits a 11.0 - 13.0 mm | 0.433 - 0.512 in stud range with three internal fins positioned to add grip and flexibility. Replaces Item No.(s): Skiffy 204111400003

Specifications

Specifications

Imperial
Metric
Colour Natural
Fitting Style Push Fit
Full Material Low Density Polyethylene
Material LDPE
Compatible Stud Size Range 11.0 - 13.0 mm
See all specs and customise
Add sample +
Print page

Pricing and options

Standard pack: 250

Order any quantity

SKU price information
Quantity Unit price
1 - 24 R 14,8176
25 - 124 R 7,4148
125 - 249 R 3,5985
250 - 2499 R 2,1295
2500 - 4999 R 2,0317
5000 + R 1,9231
Standard pack: 250

Order any quantity

Total price:

R 14,82

1 x R 14,8176

Need a quote? For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.co.za. And we will respond within 2 working days

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Fitting Style Push Fit
Full Material Low Density Polyethylene
Material LDPE
Compatible Stud Size Range 11.0 - 13.0 mm
Flange Diameter 20.0 mm
Flange Thickness 1.5 mm
Inside Diameter 16.0 mm
Maximum Compatible Stud Size 13.0 mm
Minimum Compatible Stud Size 11.0 mm
Overall Height 22.0 mm

Useful Information