Finned Stud Cap - Compatible Stud Size Range 9.0 - 10.5 mm | 0.354 - 0.413 in ; Overall Height 22.0 mm | 0.866 in ; Natural

Item code: 466966 In production

22.0 mm | 0.866 in LDPE Finned Stud Cap fits a 9.0 - 10.5 mm | 0.354 - 0.413 in stud range with three internal fins positioned to add grip and flexibility. Replaces Item No.(s): Skiffy 204111300003

Specifications

Specifications

Imperial
Metric
Colour Natural
Fitting Style Push Fit
Full Material Low Density Polyethylene
Material LDPE
Compatible Stud Size Range 9.0 - 10.5 mm
See all specs and customise
Add sample +
Print page

Pricing and options

Standard pack: 250

Order any quantity

SKU price information
Quantity Unit price
1 - 24 R 9,7216
25 - 124 R 4,872
125 - 249 R 2,4304
250 - 2499 R 1,484
2500 - 4999 R 1,3992
5000 + R 1,325
Standard pack: 250

Order any quantity

Total price:

R 9,72

1 x R 9,7216

Need a quote? For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.co.za. And we will respond within 2 working days

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Fitting Style Push Fit
Full Material Low Density Polyethylene
Material LDPE
Compatible Stud Size Range 9.0 - 10.5 mm
Flange Diameter 16.5 mm
Flange Thickness 1.5 mm
Inside Diameter 12.5 mm
Maximum Compatible Stud Size 10.5 mm
Minimum Compatible Stud Size 9.0 mm
Overall Height 22.0 mm

Useful Information