Finned Stud Cap - Compatible Stud Size Range 6.5 - 8.0 mm | 0.256 - 0.315 in ; Overall Height 22.0 mm | 0.866 in ; Natural

Item code: 466964 In production

22.0 mm | 0.866 in LDPE Finned Stud Cap fits a 6.5 - 8.0 mm | 0.256 - 0.315 in stud range with three internal fins positioned to add grip and flexibility. Replaces Item No.(s): Skiffy 204111100003

Specifications

Specifications

Imperial
Metric
Colour Natural
Fitting Style Push Fit
Full Material Low Density Polyethylene
Material LDPE
Compatible Stud Size Range 6.5 - 8.0 mm
See all specs and customise
Add sample +
Print page

Pricing and options

Standard pack: 500

Order any quantity

SKU price information
Quantity Unit price
1 - 49 R 8,8256
50 - 249 R 4,424
250 - 499 R 2,2064
500 - 4999 R 1,3462
5000 - 9999 R 1,272
10000 + R 1,2084
Standard pack: 500

Order any quantity

Total price:

R 8,83

1 x R 8,8256

Need a quote? For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.co.za. And we will respond within 2 working days

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Fitting Style Push Fit
Full Material Low Density Polyethylene
Material LDPE
Compatible Stud Size Range 6.5 - 8.0 mm
Flange Diameter 14.0 mm
Flange Thickness 1.5 mm
Inside Diameter 10.0 mm
Maximum Compatible Stud Size 8.0 mm
Minimum Compatible Stud Size 6.5 mm
Overall Height 22.0 mm

Useful Information