Catch Plate - Overall Height - 7.0 mm | 0.276 in ; Overall Height - 7.0 mm | 0.276 in ; Type - Latch ; Colour - Black

Item code: DL-1 In production

Door Latch and Strikers are provided in 3 types, Type 1 is provided with stainless steel RMS-280 spring and UL94 HB Acetal RMS-121 latch and Type 2 and 3 are provided with black UL 64 HB Acetal RMS-1.

Specifications

Specifications

Imperial
Metric
Maximum Panel Thickness 2.0 mm
Minimum Panel Thickness 0.7 mm
Overall Height 7.0 mm
Overall Width 10.92 mm
Colour Black
See all specs and customise
Add sample +
Print page

Pricing and options

Standard pack: 500

Order any quantity

SKU price information
Quantity Unit price
1 - 499 R 11,41
500 - 999 R 10
1000 - 4999 R 8,59
5000 - 9999 R 6,75
10000 - 24999 R 5,91
25000 - 49999 R 5,2
50000 + R 4,78
Standard pack: 500

Order any quantity

Total price:

R 11,41

1 x R 11,41

Need a quote? For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.co.za. And we will respond within 2 working days

Specifications

Imperial
Metric
SKU attributes
Maximum Panel Thickness 2.0 mm
Minimum Panel Thickness 0.7 mm
Overall Height 7.0 mm
Overall Width 10.92 mm
Colour Black
Full Material Acetal;Stainless Steel
Hole Type Rectangle
Material Acetal;Stainless Steel
Type Latch