1200510001
Quantity | Unit price |
---|---|
1 - 9 | R 269,5882 |
10 - 19 | R 249,0507 |
20 + | R 235,9332 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Width | 10.0 mm |
---|---|
Base Width | 0.394 in |
Maximum Temperature | 65.6 °C |
Maximum Temperature | 150.1 °F |
Overall Width | 10.0 mm |
Overall Width | 0.394 in |
Roll Length | 10.0 m |
Roll Length | 32.808 ft |
Profile | Plain |
Adhesive Type | Sponge Adhesive Seal |
Removability | Permenant |
Colour | Black |
Full Material | Ethylene Propylene Diene Monomer |
Width | 10.0 mm |
Width | 0.394 in |
Overall Height | 5.0 mm |
Overall Height | 0.197 in |
Includes | 10.0 m Roll |
Overall Length | 10.0 m |
Overall Length | 32.808 ft |
Commodity Code | 3919908099 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue