Driveshaft Protection Cap - 60.0 mm ; Overall Diameter - 96.0 mm | 3.78 in ; Push Fit

Item code: 467023 In production

This Driveshaft Protection Cap that is made from Yellow LDPE helps to protect ANSI driveshafts and the surrounding bearings from oil and an array of chemicals.

Specifications

Specifications

Imperial
Metric
Colour Yellow
Compatible Drive Shaft Standard ANSI
Fitting Style Push Fit
Full Material Low Density Polyethylene
Material LDPE
See all specs and customise
Add sample +
Print page

Pricing and options

Standard pack: 25

Order in multiple of 25

SKU price information
Quantity Unit price
1 - 11 R 147,8494
12 - 24 R 73,9186
25 - 59 R 49,1967
60 - 119 R 31,9865
120 - 1199 R 21,3171
1200 - 2399 R 20,2523
2400 + R 19,1875
Standard pack: 25

Order in multiple of 25

Total price:

R 147,85

1 x R 147,8494

Need a quote? For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.co.za. And we will respond within 2 working days

Specifications

Imperial
Metric
SKU attributes
Colour Yellow
Compatible Drive Shaft Standard ANSI
Fitting Style Push Fit
Full Material Low Density Polyethylene
Material LDPE
Specifications/Standards (All) DIN 748
Compatible Drive Shaft Diameters (All) 60.0 mm
Cap Height 165.0 mm
Overall Diameter 96.0 mm